(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The identical model is available for purchase in Japan and China.
Model Number | Shape Specification | Cable Type | Specified Length (m) |
GRND-25PH-9PH (25-core male / 9-core male / Inch thread) GRND-25PH-9SH (25-core male / 9-core female / Inch thread) GRND-25PM-9PH (25-core male metric thread / 9-core male inch thread) GRND-25PM-9SH (25-core male metric thread / 9-core female inch thread) | UL20276 AWG28 1 Layers Shield | 0.2 ~ 15 (Can be specified by 0.1m increments) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GRND-25PH-9PH-[0.2-15/0.1] |
GRND-25PH-9SH-[0.2-15/0.1] |
GRND-25PM-9PH-[0.2-15/0.1] |
GRND-25PM-9SH-[0.2-15/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | CN2 | CN1 screw | Specified Length (m) |
---|---|---|---|---|---|---|---|---|
- | RS232C HARNESS | 1 Piece(s) | 4 Day(s) | 9-core male | Inch (#4-40) | 0.2 ~ 15 | ||
- | RS232C HARNESS | 1 Piece(s) | 4 Day(s) | 9-core female | Inch (#4-40) | 0.2 ~ 15 | ||
- | RS232C HARNESS | 1 Piece(s) | 4 Day(s) | 9-core male | Millimeter (M2.6) | 0.2 ~ 15 | ||
- | RS232C HARNESS | 1 Piece(s) | 4 Day(s) | 9-core female | Millimeter (M2.6) | 0.2 ~ 15 |
Loading...
Cable Type | RS-232C | CN1 | 25-core male | Type | Straight Connection |
---|---|---|---|---|---|
Length(m) | Customer-Specified Length | CN2 screw | Inch (#4-40) | Cable type | NA20276 |
Shield | 1 Layer Shield |
How can we improve?
How can we improve?