(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sino-Japanese Common Model Used Branded Material Used Mitsubishi L Series Compatible Harness
Connector Type | ー | Shape Specification Type | ー | Cable Type | ー | Specified Length (m) | ー | Add alteration to the end of the part number |
GPN | L28Y | WA | 2.1 |
(1) One end cut off | (2) Dual-end connectors | (3) Compatible Terminal Block | ||
● See here for details regarding angle models and different cable models. ● Refer to Connection Diagram Page for wire colors. | ● See here for details regarding angle models and different cable models. ● It can be used together with applicable terminal blocks. | ● A terminal block with recommended connector. |
PLC Model | (1) One end cut off | (2) Dual-end connectors | (3) Compatible Terminal Block | |||
Model | Specified Length | Model | Specified Length | Model | ||
CPU Unit with Built-in I/O | L26CPU-BT L02CPU | GPN-L2S-WA-(Length) | 0.2 – 50 | GPN-L2D-WA-(Length) | 0.2 – 50 | MWS-F40-HT40 |
Input Unit | LX41C4 LX42C4 | GPN-L2S-WA-(Length) | GPN-L2D-WA-(Length) | MWS-F40-HT40 | ||
Output Unit | LY41NT1P LY42NT1P | GPN-L2S-WA-(Length) | GPN-L2D-WA-(Length) | MWS-F40-HT40 | ||
Positioning Unit | LD75P4 LD75D4 | GPN-L2S-WA-(Length) | GPN-L2D-WA-(Length) | MWS-F40-HT40 | ||
Fast Counter Unit | LD62 LD62D | GPN-L2S-WA-(Length) | GPN-L2D-WA-(Length) | MWS-F40-HT40 |
(4) With Y-terminal | (5) With loose wires & mark tube | ||
● A harness with the PLC signal name on the mark tube and a Y-terminal. | ● A harness with the PLC signal name on the mark tube. |
PLC Model | (4) With Y-terminal | (5) With loose wires & mark tube | ||||
Model | Specified Length | Model | Specified Length | |||
CPU Unit with Built-in I/O | L26CPU-BT | GPN-L28Y-WA-(Length) | 0.2 – 10 | GPN-L28T-BB-(Length) | 0.2 – 10 | |
L02CPU | GPN-L28Y-WA-(Length) | GPN-L28T-BB-(Length) | ||||
Input Unit | LX41C4 | GPN-L4Y-WA-(Length) | GPN-L4T-BB-(Length) | |||
LX42C4 | Input 1 Side | GPN-L5Y-WA-(Length) | GPN-L5T-BB-(Length) | |||
Input 2 Side | GPN-L6Y-WA-(Length) | GPN-L6T-BB-(Length) | ||||
Output Unit | LY41NT1P | GPN-L7Y-WA-(Length) | GPN-L7T-BB-(Length) | |||
LY42NT1P | Output 1 Side | GPN-L8Y-WA-(Length) | GPN-L8T-BB-(Length) | |||
Output 2 Side | GPN-L9Y-WA-(Length) | GPN-L9T-BB-(Length) | ||||
Positioning Unit | LD75P4 | Input / Output 1 | GPN-L22Y-WA-(Length) | GPN-L22T-BB-(Length) | ||
Input / Output 2 | GPN-L23Y-WA-(Length) | GPN-L23T-BB-(Length) | ||||
LD75D4 | Input / Output 1 | GPN-L24Y-WA-(Length) | GPN-L24T-BB-(Length) | |||
Input / Output 2 | GPN-L25Y-WA-(Length) | GPN-L25T-BB-(Length) | ||||
Fast Counter Unit | LD62 | GPN-L26Y-WA-(Length) | GPN-L26T-BB-(Length) | |||
LD62D | GPN-L27Y-WA-(Length) | GPN-L27T-BB-(Length) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GPN-L2D-WE-[0.2-50/0.1] |
GPN-L2S-WE-[0.2-50/0.1] |
GPN-L4T-WE-[0.2-50/0.1] |
GPN-L4Y-WE-[0.2-50/0.1] |
GPN-L5T-WE-[0.2-50/0.1] |
GPN-L5Y-WE-[0.2-50/0.1] |
GPN-L6T-WE-[0.2-50/0.1] |
GPN-L6Y-WE-[0.2-50/0.1] |
GPN-L7T-WE-[0.2-50/0.1] |
GPN-L7Y-WE-[0.2-50/0.1] |
GPN-L8T-WE-[0.2-50/0.1] |
GPN-L8Y-WE-[0.2-50/0.1] |
GPN-L9T-WE-[0.2-50/0.1] |
GPN-L9Y-WE-[0.2-50/0.1] |
GPN-L22T-WE-[0.2-50/0.1] |
GPN-L22Y-WE-[0.2-50/0.1] |
GPN-L23T-WE-[0.2-50/0.1] |
GPN-L23Y-WE-[0.2-50/0.1] |
GPN-L24T-WE-[0.2-50/0.1] |
GPN-L24Y-WE-[0.2-50/0.1] |
GPN-L25T-WE-[0.2-50/0.1] |
GPN-L25Y-WE-[0.2-50/0.1] |
GPN-L26T-WE-[0.2-50/0.1] |
GPN-L26Y-WE-[0.2-50/0.1] |
GPN-L27T-WE-[0.2-50/0.1] |
GPN-L27Y-WE-[0.2-50/0.1] |
GPN-L28T-WE-[0.2-50/0.1] |
GPN-L28Y-WE-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specified Length (m) |
---|---|---|---|---|---|---|
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 |
Loading...
External Features | One End with Connector, the Other End Cutt Off | Connector Mounting Position | Middle Position | Cable | With Shield |
---|---|---|---|---|---|
Connectors | FCN 40-core | Applicable Model | MITSUBISHI L Series | PLC Part Number | Positioning Unit-LD75P4-Input 2 |
How can we improve?
How can we improve?