Molded Connector

Brand :
MISUMI
Caution
Product Description
Used for connecting personal computer and printer

● A low-priced molded model cable.
● This is a stock item, so it can be shipped the day it is ordered.

· The appearance and specifications are subject to change without notice.
Wiring and Wire Color Page >>Click here.
Specifications

| Connector Type | Shape Specification Type | Outline Image Drawing | Number of Cores | Total Length (m) |
| HWCE | PP-A (Male / Male) | ![]() | 36 | 2 |
| 50 | ||||
| PS-A (Male / Female) | ![]() | 50 | 4 |
| Specified Length (m) | ~ 0.9 | 1 ~ 4 |
| Tolerance | +20mm | +50mm |

