UV Irradiation Head (Spot/Bar)

Caution
- Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.
Product Description
[Features]·4 spot sizes · High-performance bar type is also in stock. · Wavelength 365 nm

Available in abundant sizes that enable optimum irradiation
· Appearance and specifications are subject to change without notice
· EMUV-P6H and P10H are sold out. The substitute will be EMUV-P10H2
Overview of Specifications
■ Specifications
Model | EMUV-P3H2 | EMUV-P4H | EMUV-P4H2 | EMUV-P6H2 | EMUV-P8H | EMUV-P8H2 | EMUV-P10H2 |
Wavelength | 365 nm ±5 nm | ||||||
Class | Class 3B (JIS C 6802 2005) | ||||||
Spot Diameter / Emission Length | φ3 mm | φ4 mm | φ4 mm | φ6 mm | φ8 mm | φ8 mm | φ10 mm |
Recommended Work Distance | 8 mm | 10 mm | 10 mm | 13 mm | 14 mm | 14 mm | 30 mm |
Peak Illuminance | 12,200 mW/cm2 | 4,800 mW/cm2 | 9,150 mW/cm2 | 5,540 mW/cm2 | 1,650 mW/cm2 | 2,130 mW/cm2 | 1,560 mW/cm2 |
Cooling | Natural Cooling | ||||||
Vibration (Durability) | 10 to 150 Hz Acceleration 50 m/s2 Half amplitude 0.35 mm X/Y/Z direction, 8 minutes each, 10 times | ||||||
Impact (Durability) | 150 m/s2 6 directions (up/down/left/right/front/back) 3 times each | 100 m/s2 | |||||
Ambient Temperature Range | In operation: +5 to +35°C, in storage: -10 to +50°C (avoid condensation and freezing) | ||||||
Ambient Humidity Range | In operation/storage: 30 to 85%RH (avoid condensation and freezing) | ||||||
Weight | 150 g | ||||||
Cable Length | 500 mm | ||||||
■ Illuminance Profile
Spot Exposure
■ Dimensional Outline Drawing EMUV-P*H (Previous Type)
EMUV-P*H2 New Series
