(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Challenging the industry's lowest price. USB2.0 compatible camera for graphic processing. High-functioning low-cost USB2.0 compatible camera that corresponds to external trigger with measurement software.
Model | Pixels (10 thousand) | Color |
EMVC-CB36C | 36 | Color |
EMVC-CB36M | 36 | Monochrome |
EMVC-CB130C | 130 | Color |
EMVC-CB130M | 130 | Monochrome |
EMVC-CB320C | 320 | Color |
Dedicated cable (2 m included)
Model | Specifications | Length |
EMVC-USB2-2M | Dedicated for EMVC-CB130/320 | 2 m |
EMVC-USB2-5M | 5 m | |
EMVC-USB2-M2M | For EMVC-CB36C/M | 2 m |
EMVC-USB2-M5M | 5 m |
EMVC-USB2-2M:
EMVC-USB2-M2M
EMVC-CB130C/M (Front)
EMVC-CB130C/M (Back)
Specifications
Model | EMVC-CB36M/C | EMVC-CB130M /C | EMVC-CB320C |
Interface | Conforms to USB2.0 | ||
Lens Mount | C Mount (Lens Required) | ||
Image sensor | 1/3" CMOS | 1/2" CMOS | 1/2" CMOS |
Video Output Effective Pixel Count | 752 × 480 | 1280 × 1024 | 2048 × 1536 |
Pixel Size | 6 μm×6 μm | 5.2 μm×5.2 μm | 3.2 μm×3.2 μm |
Pixels | 0.36 mp | 1.3 mp | 3.2 mp |
Frame rate (capacity value on camera side) | 60 fps (752 × 480) | 14 fps (1,280 × 1,024) | 6 fps (2,048 × 1,536) |
75 fps | 30 fps | 18 fps | |
162 fps | - | 35 fps | |
Scanning Method | Progressive Scan | ||
Monochrome/Color | Monochrome/Color | Monochrome/Color | Collar |
Internal Memory | FIFO | - | - |
Synchronization Method | External or Via Software | ||
Scanning Method | Progressive | ||
Shutter Control | Global Shutter | Rolling Shutter | |
Shutter Speed | 0.05 ms to 1 S | 0.05 ms to 1 S | 0.07 ms to 1 s |
Optical Filter | Color Only: IR Cut Fileter | ||
Supported OS | Win2000 / WinXP SP1 to 3 / Vista / Win7 / Win8 / Win10 | ||
Supported Software | ActiveX/Twain/DirectShow/VFW | ||
Supported Development Language | VC/VB/C#/DELPHI/LABVIEW/OPENCV | ||
Number of connectable cameras | Maximum 16 Devices | ||
Operating environment | Temperature: 0 to 60°C | ||
Power Supply | USB supply | ||
Consumption Current (*1) | USB bus power 200 to 300 mA or less | USB bus power 500 mA or less | |
External Dimensions (mm) | 29(W)×29(H)×22(D) | 29(W)×29(H)×46(D) | |
Weight (g) | 35 | 60 | |
Accessory | CD-ROM (Driver/Viewer Software Manual) x 1 |
■ Connector Specifications
Pin Number | Signal Name | Specifications |
1 | Blue | Flash |
2 | Red | NONE |
3 | Brown | USB_GND |
4 | Gray | SNAP_Trigger (IN) |
EMVC-CB36M/C
EMVC-CB130M/C
*1 Be careful when connecting the hub as the consumption current is high
■ The supplied lens fixing screws do not need to be attached in 4 places.
■ Usage example: Actual size measurement (circle measurement)
Part Number |
---|
EMVC-CB36C |
EMVC-CB320C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,870.97 | USB CAMERA | 1 Piece(s) | Available | 3 Day(s) | |
฿ 20,129.03 | USB CAMERA | 1 Piece(s) | Available | Same day |
Loading...
■EMVC-CB36M/C
■EMVC-CB130M/C
How can we improve?
How can we improve?