(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
USB 3.0 compatible camera for graphic processing. Low price, high quality. Available in 4 models: 1.3 or 5 megapixels, color/monochrome. Try the USB3.0-compatible camera.
Model | Pixels (10 thousand) | Color |
EMVC-CB120C3 | 120 | Color |
EMVC-CB130M3 | 130 | Monochrome |
EMVC-CB130C3 | 130 | Color |
EMVC-CB130C3H | 130 | Color |
EMVC-CB200C3 | 200 | Color |
EMVC-CB231C3 | 230 | Color |
EMVC-CB500M3 | 500 | Monochrome |
EMVC-CB500C3 | 500 | Color |
EMVC-CB640M3 | 640 | Monochrome |
EMVC-CB640C3 | 640 | Color |
EMVC-CB1000C3 | 1000 | Color |
EMVC-CB1400C3 | 1400 | Color |
Dedicated cable (3 m included)
Model | Specifications | Length |
EMVC-USB3-M3M | USB3.0 A and Micro B | 3m |
EMVC-USB3-M5M | USB3.0 A and Micro B | 5 m |
EMVC-USB3-M5M:
Image sensor | 1/2.5 inch CMOS |
800 k pixels | |
Maximum Resolution | 1,024 x 768 |
Pixel Size | 5.2 μm×5.2 μm |
Frame rate | 60 frames/sec (1,024 x 768) |
PC monitor connection | MINI D-sub 15-pin |
Power Supply | 5 VDC |
Accessory | AC Adapter (Lens is not included.) |
Mount | C-Mount |
Operating Temperature | 0 to 60° |
AC Adapter | 1 pieces |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color/monochrome | Number of pixels (0 thousand pixels) | Element size | Mounting method |
---|---|---|---|---|---|---|---|---|---|
฿ 28,280.69 | ANALOG CAMERA | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 49,677.42 | USB CAMERA | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | |
฿ 52,214.49 | USB CAMERA | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 49,677.42 | USB CAMERA | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | |
฿ 51,509.84 | USB CAMERA | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 53,623.78 | USB CAMERA | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 56,774.19 | USB CAMERA | 1 Piece(s) | 3 Day(s) | Collar | 230 | Other | C Mount | ||
฿ 43,501.94 | USB CAMERA | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | |
฿ 43,501.94 | USB CAMERA | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | |
฿ 53,403.31 | USB CAMERA | 1 Piece(s) | 3 Day(s) | Collar | 640 | Other | C Mount | ||
฿ 53,403.31 | USB CAMERA | 1 Piece(s) | 3 Day(s) | Monochrome | 640 | Other | C Mount | ||
฿ 541.14 | USB CAMERA CABLE | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 927.56 | USB CAMERA CABLE | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 927.56 | USB CAMERA CABLE | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 1,082.13 | USB CAMERA CABLE | 1 Piece(s) | 3 Day(s) | - | - | - | - | ||
฿ 1,777.69 | USB CAMERA CABLE | 1 Piece(s) | 3 Day(s) | - | - | - | - |
Loading...
Connection equipment | PC main body (USB) | Interface type | USB |
---|
How can we improve?
How can we improve?