1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

10/100/1000M 6-Port POE

ETHERNET HUB

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • 100BASE-TX
  • 10BASE-T
  • PoE
  • DIN Rail
  • 1000BASE-T
Part Number :
  • From :
    ฿ 16,315.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


'Gigabit POE Hub Supporting 12 to 24 VDC Power Supply Input
● 4-Port 10/100 TX POE Supply (48 VDC Supply)
●2-Port 10/100/1000 TX Uplink
●Supports 12 to 24 VDC Power Supply Input
●IEEE802.3af standard
●QoS Compliant


External appearance and specifications are subject to change without prior notice.

The manufacturer changed the external appearance of the product and packaging in 2014. Specifications are the same.

1 Model Number Displa IESH-MB306GP-R → JetNet3806G
'2 Logo Display   Misumi→Korenix

Product manual can be downloaded from CAD data download.


Product Description

- 10/100/1000M 6-Port POE from MISUMI.
- Gigabit POE Hub supporting 12 to 24 VDC power supply input.
- Features 4 ports of 10/100 TX POE supply with a 48 VDC supply.
- Includes 2 ports of 10/100/1000 TX uplink.
- Supports power supply input of 12 to 24 VDC.
- Compliant with the IEEE802.3af standard.
- QoS (Quality of Service) complaint for efficient data prioritization.
- Operating within a wide temperature range of -25 to 60°C.
- Mounting the device is a breeze with DIN rail support.

Specification Table

ModelNumber of Ports
POE10/100/1000
IESH-MB306GP-R42

Overview of Specifications

Specifications
StandardIEEE802.3/u//ab/x/802.3af (POE), IEEE802.1p
Corresponding PoE Signal Mode

B Mode

Buffer Size1 Mbit
Exchange MethodStore & Forward
POEPort
(RJ-45)
Number of Ports4

Communication standard

 IEEE802.3af

Supply Voltage48 VDC
Communication Port
(RJ-45)
Number of Ports2
Communication standard10 BASE-T / 100 BASE-TX/1000Base-T
Link function10/100/1000 Mbps (Corresponding to Auto MDI / MDI-X)
Terminal BlockPower Port×2、Relay Output Port*1
Alarm Relay PortSet at 1 A @ 24 V (Maximum Cable Diameter: 1.5 mm)
Power Supply InputDC: 12 to 24V
Output

15.4 W (1 Port) 60 W / 48 VDC

Power Consumption

  8.3 W@24 VDC without PD loading
7.2 W@12 VDC without PD loading  

Operating environmentOperating TemperatureTemperature: − 25 to 60°C,
Storage Temperature:Temperature: − 40 to 80°C
HumidityHumidity: 5 to 95% RH (no condensation)
Weight/External Dimensions (mm)1.05 kg, 66 (W) × 149 (H) × 131.2 (D)
Installation methodDIN Rail
AccessoryQuick Install Guide (Japanese)

*1 Connect to PW1 when only one power supply is connected.
 
Part Number
IESH-MB306GP-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16,315.77

ETHERNET HUB 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 6 ports Communication standard IEEE 802.3af
Input power supply specifications Double power Mounting Method DIN rail Managed/unmanaged Unmanaged
Power Supply Method PoE Dimension length(mm) 149 Dimension width(mm) 66
Dimension thickness(mm) 120.6 Communication standard 1000BASE

Please check the type/dimensions/specifications of the part IESH-MB306GP-R in the 10/100/1000M 6-Port POE series.