(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Switching hub, 10/100 M 5 Port POE from MISUMI.
- You can conveniently mount it using a DIN rail or wall mount.
- With 5 ports available, it offers ample connectivity options.
- The terminal block includes 2 power ports and a relay output port, providing versatility for your setup.
- Operating within a wide temperature range of -20 to 70°C, this hub is suitable for various environments.
- Experience reliable and efficient networking with our user-friendly switching hub, designed to simplify your connectivity needs.
Model | Number of Ports | |
POE | 10/100 | |
IESH-MB305P-R | 4 | 1 |
Standard | IEEE802.3/u/x/802.3af(POE) | |
Buffer Size | 512Kbits | |
Exchange Method | Store & Forward | |
POEPort (RJ-45) | Number of Ports | 4 |
Communication standard | IEEE802.3af (Maximum: 15.4 W) | |
Communication Port (RJ-45) | Number of Ports | 1 |
Communication standard | 10 BASE-T / 100 BASE-TX | |
Link function | 10/100 Mbps (Compatible with Auto MDI/MDI-X) | |
Terminal Block | Power Port × 2, Relay Output Port*1 | |
Power Supply Input | 48 VDC or 48 VDC / 1.6 A (AC/DC power adapter) | |
Power Consumption | 6.5 W (without POE) / 70 W (with POE) | |
Operating environment | Operating Temperature | Temperature: − 20 to 70°C, |
Storage Temperature: | Temperature: − 40 to 80°C | |
Humidity | Humidity: 0 to 95% RH (no condensation) | |
Weight/External Dimensions (mm) | 1.05kg, 164.8 (W) × 33.8 (H) × 108 (D) | |
Installation method | DIN Rail / Wall Mount | |
Accessory | QIG (Japanese), DIN Rail Mounting Kit |
Interface | Ethernet | Number of Ports | 5 ports | Communication standard | IEEE 802.3af |
---|---|---|---|---|---|
Input power supply specifications | Double power | Mounting Method | DIN rail | Managed/unmanaged | Unmanaged |
Power Supply Method | PoE | Dimension length(mm) | 111.5 | Dimension width(mm) | 142.8 |
Dimension thickness(mm) | 35.9 | Communication standard | 10BASE / 100BASE |
Please check the type/dimensions/specifications of the part IESH-MB305P-R in the 10/100 M 5 Port POE series.
How can we improve?
How can we improve?