1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Supports Local/Remote Exclusive Control / With Extension Function (Part Number)

CPU SSHARING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CE-Compliant
  • PS/2
Part Number :
  • From :
    ฿ 8,516.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


CPU Sharing with Local/Remote Exclusive Control
● Enables 2-port CPU sharing device and remote control function at up to 150 m.
● Local/remote exclusion control is possible using hot keys, reducing the risk of erroneous operation
● Can also be used as a 2-port KVM switch if connected to a PC with the cable provided with the remote unit

· The package includes both local and remote units.
• Appearance and specifications are subject to change without notice.

Product Description

[Applications]·A CPU sharing device supporting local/remote exclusive control · Simultaneously providing 2-port CPU sharing device and remote control capability up to 150 m · Allows exclusive control of local/remote via hot keys, reducing the risk of erroneous operation · Can also be used as a 2-port KVM switch by connecting the remote unit to the PC main body with the included cable

Specification Table

Model
PNCES-EKP222C-R

Overview of Specifications

Specifications
Unit TypeLocalRemote
Current Consumption 
Cable Length150m (Maximum)
Resolution1,280 × 1,024 (Maximum) / 60 Hz
Connector
(Console Connection)
KeyboardMini DIN 6-Pin Female
MouseMini DIN 6-Pin Female
DisplayHD-15 Pin Female
Connector
(PC Connection)
Keyboard
Mouse
DisplayHD-15 Pin MaleHD-15 Pin Female
Connector (Connection between Units)RJ-45 Female (UTP Cable) (Note) 
LEDConnection 
Power supply input modeBus PowerSupplied Power Adapter
Operating environmentOperationTemperature: 0 to 50℃, Humidity: 0 to 80% (No condensation)
 StorageTemperature: −20 to 60°C, Humidity: 0 to 80% (No condensation)
MaterialSteel
Weight300 g300 g
External Dimensions (mm)156×65×20156×65×20
Accessory1.8 m Cable for PC Connection for Remote Unit and Local Unit
(Mini DIN 6-Pin Male × 2, HD-15 Pin Male) x 2
AC Adapter (Input: 100 to 240 VAC, Output: 9 VDC / 0.6 A),
Foot Pad × 2 Manual x 1
Acquisition of Standard ApprovalCE, FCC Class A
(Note) The recommended cable is CBLKV-5E350 series
Seller: MISUMI / Manufacturer: Rextron
 
Part Number
PNCES-EKP222C-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,516.13

CPU SSHARING 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Sharing device Number of PC connection ports(Port) 1 Number of console connection ports(Port) 1
PC side keyboard / mouse interface PS2 PC side display interface VGA(HD-15pin) Console side keyboard / mouse interface PS2
Console side display interface VGA(HD-15pin) Maximum Extension Distance(m) 150 Dimension vertical(mm) 20
Dimension width(mm) 156 Dimension depth(mm) 65

Please check the type/dimensions/specifications of the part PNCES-EKP222C-R in the Supports Local/Remote Exclusive Control / With Extension Function series.