(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A space saving Flex 1U power supply manufactured by Nipron · A peak 220 W, continuous 170 W output power · Conscious of Flex ATX in the ATX standard · Compact size "81.5 (W) × 41 (H) × 150 (D)" · Achieves a high power factor with a PFC circuit · Includes a temperature-sensing variable speed fan
Part Number | ATX Power Supply Connector | Connector for CPU |
PCPS-PCFX220-R | 20 / 24 Pin | 4 Pin |
Manufacturer Part Number | PCFX-220P-X2S | |||||
Input | AC | (90-264V) | ||||
Output | +3.3V | +5V | +12V | -12V | +5 Vsb | |
Maximum Output Current (Continuous) | 10A | 10A | 10A | 0.3A | 2A | |
Maximum Output Power (Continuous) | 75W | |||||
Total 170W | ||||||
Maximum Output Current (Peak) | 12A | 12A | 12A | 0.3A | 2A | |
Maximum Output Power (Peak) | 85W | |||||
Total 220 W | ||||||
Minimum Output Current | 0A | 0A | 0.5A | 0A | 0A | |
Connectors | For Main Board x 1, for CPU x 1, for SATA x 4, for Peripheral x 3, for FDD x 1 | |||||
Standard | UL, CSA, CE | |||||
Operating Environment | 0 - 50°C | |||||
Weight / External Dimensions (mm) | 0.8 kg, 81.5 (W) x 150 (D) x 41 (H) |
Please check the type/dimensions/specifications of the part PCPS-PCFX220-R in the Flex 1U ATX 220W Power Supply series.
How can we improve?
How can we improve?