1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Power Micro-ATX Chassis

FLORE MOUNT CHASSIS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • MicroATX
Part Number :
  • From :
    ฿ 8,903.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Front 5 inch x 1, 3.5 inch x 1; Internal 3.5 inch x 1
● Equipped With 2 Rear Fans
● Vertical and Horizontal Orientation Possible
● 4 Slots

Product Description

[Applications]·Slim chassis for motherboards "Features" · A slim model. · Front 5 in × 1, 3.5 in × 1; internal 3.5 in × 1 · 2 rear fans · Both vertical and horizontal placement · 4 slots

More Information

No Power Micro-ATX Chassis:Related Image

No Power Micro-ATX Chassis:Related Image
Specifications
MaterialSteel + Molded (All Sides)
Drive BayFront: 3.5 inch x 1, 5.25 inch x 1 Internal: 3.5 inch x 1
I/OFront: USB x 2 Rear: COM Port x 1
Expansion Slots4
Cooling FanRear: 6 cm x 2
Operating Switch / LEDPower Switch x 1, Reset Switch x 1, Power LED x 1, HDD LED x 1
Weight / External Dimensions (mm)4.6 kg, 329 (W) x 380 (D) x 136 (H)
Applicable MotherboardMicro ATX Motherboard
Applicable Power SupplySFX (D Type), SFX (C Type)

Chassis Part NumberApplicable Power SupplyApplicable Motherboard
Part NumberPart Number
PCBX-YYA202
PCBX-SL4
PCPS-HPCSF400-24-8-R
PCPS-PCSF350P-24-8-R
PCMB-SB300-C-R
PCMB-SB330-CRM-R
PCPS-HPCSF400-24-4-R
PCPS-350-60GNV-R
PCPS-PCSF350P-24-8-R
PCMB-C7Q67-R
PCMB-MMQ440-R
PCMB-MMQ422-R
PCMB-TEM110-R
Part Number
PCBX-YYA202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,903.23

FLORE MOUNT CHASSIS 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Floor mount/wall mount Supported boards MicroATX motherboard Power Supply NA
Dimension height(mm) 136 Dimension width(mm) 329.6 Dimension depth(mm) 381

Please check the type/dimensions/specifications of the part PCBX-YYA202 in the No Power Micro-ATX Chassis series.