1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4U 14 Slots For Backplane, Without Power Supply

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • EIA 4U
Part Number :
  • From :
    ฿ 11,900.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Front 5 inch x 3, 3.5 inch x 1; Internal 3.5 inch x 1
● Handle can be removed, and can also be placed vertically.
● Front USB x 2
● Can accommodate 14 slots


· Number of expansion cards that can be installed varies depending on the configuration of the selected backplane and CPU card, etc.
· Backplane is assembled by the customer.
· External appearance and specifications are subject to change without notice.

Product Description

[Applications]·A black chassis for backplane "Features" · Stylish. · Front 5 in × 3, 3.5 in × 1; internal 3.5 in × 1 · Removable handles · Both vertical and horizontal placement · Front USB × 2 · 14 slots

Specifications

Part NumberWith Backplane Type
PCBC-U4004BPNot Provided
PCBC-U4004BP-14A72PICMG/7PCI/5ISA
PCBC-U4004BP-14AC2PICMG/12PCI/1ISA
PCBC-U4004BP-SGP122PICMG/12PCI/1ISA
PCBC-U4004BP-SGP42PICMG/4PCI/8ISA
PCBC-U4004BP-SGP72PICMG/7PCI/5ISA

More Information

4U 14 Slots For Backplane, Without Power Supply:Related Image

Specifications
MaterialSteel
Drive BayFront: 5.25 inch x 3, 3.5 inch x 1
Internal: 3.5 inch x 1
I/OFront: USB x 2, Rear: COM Port x 1, Parallel Port x 1
Cooling Fan12 cm x 1
Dust Filter10 mm Dust Filter Installed

Operating Switch / LED*2Power Switch x 1, Reset Switch x 1,
HDD LED x 1, Power LED x 1
SpeakerNot Provided
Operating EnvironmentTemperature: 0 - 40°C, Humidity: 10% - 90% RH (Without Condensation)
Weight / External Dimensions (mm)14.5 kg, 482 (W) x 448.7 (D) x 177 (H)

Chassis Part NumberApplicable Power SupplyApplicable BackplaneApplicable CPU Card
Part NumberPart NumberPart Number
PCBC-U4004BPPCPS-HNSP520-24-8-R
PCPS-ENSP450-P8P24-R
PCPS-PCSA650-P28-R
PCPS-PCSA500-P28-R
Not ProvidedNot Provided
PCPS-HNSP520-24-4-R
PCPS-ENSP450-P4P24-R
PCPS-PCSA650-P24-R
PCPS-PCSA500-P24-R
PCPS-500ACH8-R
PCBP-PBP14A7-400-RPCPU-ROBO8779VG2-R
PCPU-ROBO8777VG2A-R
PCPS-HNSP520-20-4-R
PCPS-ENSP450-P4P20-R
PCPS-ENSP300-P4-R
PCPS-PCSA650-P20-R
PCPS-PCSA500-P20-R
PCPS-PCSA370P-R
PCPS-PCSA300-P4-R
PCBP-PBP14AC-RPCPU-ROBO8779VG2-R
PCPU-ROBO8777VG2A-R
PCBP-214SGP12-R
PCBP-214SGP7-R
PCBP-214SGP4-R
PCPU-FSB359J-R
PCBP-PBP14I*
*PCPS-PSW005 is Required Separately
*Non-Stop Power Supplies cannot be used
PCPU-FSB359J-R
PCPU-ROBO8779VG2-R
PCPU-ROBO8777VG2A-R
PCPU-HISAJ-R
PCPU-HISAM-1G-R
Part Number
PCBC-U4004BP
PCBC-U4004BP-14A7
PCBC-U4004BP-SGP4
PCBC-U4004BP-SGP12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttached back plane type Supported manufacturers

฿ 11,900.18

IPC CHASSIS 1 Piece(s) Available 3 Day(s) --

฿ 17,690.32

IPC CHASSIS 1 Piece(s) Available 3 Day(s) 2PICMG / 7PCI / 5ISAPortwell

฿ 13,200.00

IPC CHASSIS 1 Piece(s) Available 3 Day(s) 2PICMG / 4PCI / 8ISAAAEON

฿ 16,064.52

IPC CHASSIS 1 Piece(s) Available 3 Day(s) 2PICMG / 12PCI / 1ISAAAEON

Loading...

  1. 1

Basic Information

Type 19-inch rack mount Supported boards Full-size back plane Power Supply NA
Dimension height(mm) 177 Dimension width(mm) 482 Dimension depth(mm) 448.7