Grounding Label

Brand :
MISUMI
Caution
- Some products are scheduled to be discontinued from Febuary 2022. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
A label that can be attached to switchboards, power distribution boards, control boards, etc., to call for caution. You can choose a design according to the location.
[Features]
· IEC 60417-5017 compliant earth label (some not applicable)
· Green design added to silver

· The usage condition of the device is indoors where the installation environment can be assumed to be normal.
· Paste it after removing oil, water, dust and dirt from the surface of the adherend.
· Choose a flat surface for the adherend to the extent possible.
· After pasting, firmly hold the label in close contact.
· Avoid use and storage in extremely high temperatures and humidity.


· IEC 60417-5017 compliant earth label (some not applicable)
· Green design added to silver

· The usage condition of the device is indoors where the installation environment can be assumed to be normal.
· Paste it after removing oil, water, dust and dirt from the surface of the adherend.
· Choose a flat surface for the adherend to the extent possible.
· After pasting, firmly hold the label in close contact.
· Avoid use and storage in extremely high temperatures and humidity.

| Material | Suface | PLE | Those with polyester film given aluminum deposition and the surface given white coating |
| EGL FEGL | Those with polyester film given aluminum deposition | ||
| Adhesive Material | Acrylic Adhesive | ||
| Thickness | 50 ± 2 - 3 μm | ||
| Operating Temperature Range | -20°C ~ +60°C | ||
| Minimum Operating Temperature | 15°C | ||
| Storage Period | 1 year | ||
| Place of Use | Indoor | ||

Specifications

1 Pack Unit 30 ~ 200 Pieces
| Model Number | Number of Labels Per Pack | Self Weight (g/Pack) |
| PLE-SS-2P | 200-sheet (100 sheets x 2 sheets) | 8 |
| PLE-S-5P | 150-sheet (30 sheets x 5 sheets) | 24 |
| PLE-M-10P | 200-sheet (20 sheets x 10 sheets) | 54 |
| PLE-L-10P | 30-sheet (3 sheets x 10 sheets) | 59 |
| EGL-SS-2P | 200-sheet (100 sheets x 2 sheets) | 6 |
| EGL-S-4P | 120-sheet (30 sheets x 4 sheets) | 20 |
| FEGL-SS-2P | 200-sheet (100 sheets x 2 sheets) | 6 |
| FEGL-S-4P | 120-sheet (30 sheets x 4 sheets) | 20 |