(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless-steel panel box in specifiable sizes. Comes with stainless-steel side handle that's easy to open and close even with gloves on.
D | W H | Normal Unit Price | |||
200 to 249 | 250 to 299 | 300 to 349 | 350 to 400 | ||
100 to 155 | 200 to 249 | ○ | ○ | ○ | ○ |
250 to 299 | ○ | ○ | ○ | ○ | |
300 to 349 | ○ | ○ | ○ | ○ | |
350 to 400 | ○ | ○ | ○ | ○ | |
160 to 195 | 200 to 249 | ー | ○ | ○ | ○ |
250 to 299 | ○ | ○ | ○ | ○ | |
300 to 349 | ○ | ○ | ○ | ○ | |
350 to 400 | ○ | ○ | ○ | ○ | |
200 to 245 | 200 to 249 | − | ○ | ○ | ○ |
250 to 299 | ○ | ○ | ○ | ○ | |
300 to 349 | ○ | ○ | ○ | ○ | |
350 to 400 | ○ | ○ | ○ | ○ | |
250 to 295 | 200 to 249 | ー | ー | ○ | ○ |
250 to 299 | ー | ー | ○ | ○ | |
300 to 349 | ○ | ○ | ○ | ○ | |
350 to 400 | ○ | ○ | ○ | ○ | |
300 to 350 | 200 to 249 | ー | ー | ー | ○ |
250 to 299 | ー | ー | ー | ○ | |
300 to 349 | ー | ー | ○ | ○ | |
350 to 400 | ○ | ○ | ○ | ○ |
Part Number |
---|
FSUSG-H-[200-400/1]-[200-400/1]-[100-350/5] |
FSUSG-M-[200-400/1]-[200-400/1]-[100-350/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 200 ~ 400 | 200 ~ 400 | 100 ~ 350 | Brushed | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 200 ~ 400 | 200 ~ 400 | 100 ~ 350 | Mirror finish |
Loading...
Type | Control box | Material | Stainless steel | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | For Both Indoor and Outdoor | Locking type | Side Handle |
Strainer | Yes | Main body plate thickness(mm) | 1.5 | Plate Thickness (Door/Cover)(mm) | 1.5 |
Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?