Free-Size Standard Independent Board Box, HJSA Series

Brand :
MISUMI
Caution
Product Description
Independent board box supporting a height of MAX 1900 mm

Supports heights up to 1,900 mm
· Supports a variety of drilled holes unique to large panels
Frame is not included.

· There is a risk of falling over in the event of a storm or earthquake, depending on the weight and position of the equipment installed on free standing panels.
· In addition to the specified anchor bolt, take fall prevention countermeasures as necessary after mounting on the frame.
· If a large opening is machined, the strength of the housing may be compromised.

Specification Table

Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
| D | W H | Normal Unit Price | |||
| 600 to 700 | 710 to 790 | 800 to 890 | 900 to 1,000 | ||
| 250 to 300 | 1,000 to 1,100 | ○ | ○ | ○ | ○ |
| 1,110 to 1,200 | ○ | ○ | ○ | ○ | |
| 1,210 to 1,300 | ○ | ○ | ○ | ○ | |
| 1,310 to 1,400 | ○ | ○ | ○ | ○ | |
| 1,410 to 1,500 | ○ | ○ | ○ | ○ | |
| 1,510 to 1,600 | ○ | ○ | ○ | ○ | |
| 1,610 to 1,700 | ○ | ○ | ○ | ○ | |
| 1,710 to 1,800 | ○ | ○ | ○ | ○ | |
| 1,810 to 1,900 | ○ | ○ | ○ | ○ | |
| 310 to 350 | 1,000 to 1,100 | ○ | − | − | − |
| 1,110 to 1,200 | ○ | − | − | − | |
| 1,210 to 1,300 | ○ | − | − | − | |
| 1,310 to 1,400 | ○ | − | − | − | |
| 1,410 to 1,500 | ○ | − | − | − | |
| 1,510 to 1,600 | ○ | − | − | − | |
| 1,610 to 1,700 | ○ | − | − | − | |
| 1,710 to 1,800 | ○ | − | − | − | |
| 1,810 to 1,900 | ○ | − | − | − | |
| 360 to 400 | 1,000 to 1,100 | ○ | − | − | − |
| 1,110 to 1,200 | ○ | − | − | − | |
| 1,210 to 1,300 | ○ | − | − | − | |
| 1,310 to 1,400 | ○ | − | − | − | |
| 1,410 to 1,500 | ○ | − | − | − | |

Free-Standing Panel Box / Frame Configurable Size
Alterations
HJSA/FDLA/FJSA/FJTA Series
● Without drilling
· Input the additional work code at the end of the part number according to the sample order.
· Input the additional work code at the end of the part number according to the sample order.

· Unit price of box with alterations
· Lead time
The minimum lead time of three days until shipping applies even when alterations are specified
The minimum lead time of three days until shipping applies even when alterations are specified
| Additional Work Code | Contents of Additional Work | Machining Details | Machining Unit Price |
|---|---|---|---|
| PD | Packing included | The packing is shipped along with the product without attaching it | - |
| HD | Grid Seal Included for Intermediate Plate | The grid seal for the intermediate plate is shipped along with the product without attaching it | - |
| AN | No Internal Parts | No Grounding Terminal, Intermediate Plate or Intermediate Plate Mounting Bracket | - |
| BN | No Intermediate Plate or Intermediate Plate Mounting Bracket | No Intermediate Plate or Intermediate Plate Mounting Bracket | - |
| NN | No Intermediate Plate | Without intermediate plate only | - |
| NM | Intermediate plate bending | 4-direction bending of up to 600 mm can be done for the intermediate plate | - |
| TL | Door Opening Direction Reversed | Change the opening direction of the single-opening door | - |
*A drawing holder can also be attached for some series
*NN and NM are not available as alterations for the FDLA series
*The alteration code HD cannot be used for the HJSA and FDLA series
*NN and NM are not available as alterations for the FDLA series
*The alteration code HD cannot be used for the HJSA and FDLA series
● With drilling
Base Rate for Additional Work
| Base Rate | - |
|---|
Sample Unit Price for Drilling
Quotes for drilled boxes designed online are available for WOS members only.
See the quotation method details.
See the quotation method details.
· Unit price of drilled box
· Lead time
The minimum lead time of three days until shipping applies even when drilling is specified
The minimum lead time of three days until shipping applies even when drilling is specified
Round Hole Drilling
| Round Hole Size | Size Specification Unit | Error Range (mm) | Machining Unit Price |
|---|---|---|---|
| 2.0 to 31.9 mm | 0.1 mm | ±0.2 | - |
| 32 to 60 mm | 1.0 mm | +0.4 -0.2 | - |
| 61 to 120 mm | 1.0 mm | +0.8 -0.2 | - |
| 121 mm up | 1.0 mm | +0.8 -0.2 | - |
*The tolerance differs slightly depending on the coating film.
*Allow a space of at least 2 mm between holes drilled close together.
*Allow a space of at least 2 mm between holes drilled close together.
Boss Welding
| Boss Size | Effective Screw Height | Boss Height |
|---|---|---|
| M4 | 7.5 mm | 12 mm |
| M5 | 6.8 mm | 12 mm |
| M8 | 15.0 mm | 15 mm |
Square Hole Drilling
| Square Hole Size (mm) | 5 to 30.0 | 30.1 to 60.0 | 60.1 to 130 | 131 up |
|---|---|---|---|---|
| Error Range (mm) | ±0.2 | +0.3 -0.2 | +0.3 -0.2 | +0.3 -0.2 |
*The tolerance differs slightly depending on the coating film.
*Allow a space of at least 2 mm between holes drilled close together.
*Allow a space of at least 2 mm between holes drilled close together.
(Size Unit: mm)
| 5 to 50 | 51-100 | 101-200 | 201-300 | 301-400 | |
|---|---|---|---|---|---|
| 5 to 50 | - | - | - | - | - |
| 51 to 100 | - | - | - | - | - |
| 101 to 200 | - | - | - | - | - |
| 201 to 300 | - | - | - | - | - |
| 301 to 400 | - | - | - | - | - |
Sample Unit Price for Drilling
Send the drilling drawing to the Box Quotes Center by email or fax when requesting a quote.
Modifications such as drilling, reversing the opening direction of the door, or addition of an intermediate plate can be made.
Modifications such as drilling, reversing the opening direction of the door, or addition of an intermediate plate can be made.
Addition of Intermediate Plate to Box
■ Door/Side Surface Intermediate Plate
Thickness 1.6 mm, No Bending, No Grid Seal, M5 Boss Fastening
Thickness 1.6 mm, No Bending, No Grid Seal, M5 Boss Fastening
(Size Unit: mm)
Horizontal Vertical | 73 to 199 | 200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 672 |
|---|---|---|---|---|---|---|
| 140 to 299 | - | - | - | - | - | - |
| 300 to 399 | - | - | - | - | - | - |
| 400 to 499 | - | - | - | - | - | - |
| 500 to 599 | - | - | - | - | - | - |
| 600 to 699 | - | - | - | - | - | - |
| 700 to 799 | - | - | - | - | - | - |
| 800 to 940 | - | - | - | - | - | - |

■ Bottom Surface Intermediate Plate
Thickness 2.3 mm, No Bending, No Grid Seal, M8 Boss Fastening
Thickness 2.3 mm, No Bending, No Grid Seal, M8 Boss Fastening
(Size Unit: mm)
| 170 to 199 | 200-299 | 300-399 | 400-499 | 500-599 | 600-699 | 700-799 | 800-920 | |
|---|---|---|---|---|---|---|---|---|
| 120 to 199 | - | - | - | - | - | - | - | - |
| 200-320 | - | - | - | - | - | - | - | - |
Alterations
HSCB/FSCB/FTCB Series
