(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat shrink tube with polyester woven on the surface. It has excellent flexibility, abrasion resistance, and corrosion resistance, and has anti-vibration, soundproof, and sound absorption effects.
Model | Overall Length (m) | Internal Diameter | After Shrinking Tube wall thickness | Weight* (g/m) | ||
Type | Size | Before Shrinking | After Shrinking | |||
HSHTB | 12 | 10 | 12 | 6.0 | 1.05 (±0.15) | 12.0 |
20 | 20 | 10.0 | 13.8 | |||
30 | 30 | 15.0 | 21.4 | |||
40 | 40 | 20.0 | 30.6 | |||
50 | 50 | 25.0 | 39.8 | |||
60 | 60 | 30.0 | 50.2 |
Material | Polyolefin + Polyester filament |
Shrinking Start Temperature | 80°C |
Shrinking Completion Temperature | 110°C |
Shrinkage Rate | 2:1 |
Operating Temperature Range | -40°C to +125°C |
Color | Black |
Wall Thickness (after shrinking)(mm) | 1.05 | Shrinkage Rate | 2:1 | Color | Black |
---|---|---|---|---|---|
Flame Retardant | None | Adhesive | None | Tube Length(mm) | 10000 |
Number with packs(Units) | 1 | Special function/application (other) | Vibration-proof, Soundproof, Sound Absorbing | Material | Polyolefin + Polyester Filament |
Continuous operating temperature range (Min) Min(℃) | -40 | Continuous operating temperature range (Max) Max(℃) | 125 |
Please check the type/dimensions/specifications of the part HSHTB12-10 in the Heat Shrink Tube (Braided) series.
Part Number |
---|
HSHTB20-10 |
HSHTB30-10 |
HSHTB40-10 |
HSHTB50-10 |
HSHTB60-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|
฿ 1,057.22 | 1 Piece(s) | Available | 3 Day(s) | 20 | 20 | |
฿ 1,160.10 | 1 Piece(s) | Available | 3 Day(s) | 30 | 30 | |
฿ 1,258.06 | 1 Piece(s) | Available | 3 Day(s) | 40 | 40 | |
฿ 2,052.24 | 1 Piece(s) | Available | 3 Day(s) | 50 | 50 | |
฿ 2,213.21 | 1 Piece(s) | Available | 3 Day(s) | 60 | 60 |
How can we improve?
How can we improve?