(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat-resistant type heat shrink tube that can be used at up to 200°C. The material is silicone. Since the object is contracted by the rubber elastic body, highly airtight coating can be achieved.
1 pack | Includes 5 PCS |
Model | Size | Color | Pack Packaging Quantity | Overall Length | Before Shrinking | After Shrinking | Weight* (g/m) | ||
Internal Diameter | Tube Wall Thickness ±0.15 | Internal Diameter | Tube Wall Thickness ±0.2 | ||||||
HSHTSC | 1.5 | B (Black) | 5P (Includes 5) | 1 m | 1.3 to 1.7 | 0.50 | 0.7 to 0.9 | 0.8 | 4.0 |
3 | 2.8 to 3.2 | 1.6 to 1.8 | 7.0 | ||||||
4 | 3.7 to 4.3 | 2.4 to 2.6 | 9.0 | ||||||
5 | 4.7 to 5.3 | 2.7 to 3.1 | 11.0 | ||||||
6 | 5.7 to 6.3 | 3.3 to 3.7 | 13.0 | ||||||
8 | 7.6 to 8.4 | 4.3 to 4.7 | 17.0 | ||||||
12 | 11.0 to 13.0 | 0.75 | 7.3 to 7.7 | 1.5 | 38.3 | ||||
17 | 16.0 to 18.0 | 9.8 to 10.2 | 53.3 | ||||||
20 | 19.0 to 21.0 | 1.0 | 12.6 to 13.4 | 2.0 | 84.0 | ||||
25 | 23.0 to 27.0 | 14.6 to 15.4 | 104.0 |
Material | Silicone Rubber |
Shrinkage Temperature | 90°C or above |
Shrinkage Rate | Approx. 1.7:1 |
Operating Temperature Range | −50°C to +200°C |
Color | Black |
Item | Characteristic Values* |
Tensile Strength | 6.9 MPa (70 kgf/cm2) |
Stretch | 300% |
Tear Strength | 14.5 KN/m (15 kgf/cm2) |
Volume resistivity | 2×1014Ω/cm |
Insulation Pressure Withstand Value | 25 kV/mm |
Permittivity (50 Hz) | 3.2 |
Dielectric Loss Tangent | 0.001 |
Part Number |
---|
HSHTSC-3-B-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,076.13 | HEAT-SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 3 | 0.8 | 1.7 |
Loading...
Shrinkage Rate | less than 2:1 | Material | Silicon | Color | Black |
---|---|---|---|---|---|
Flame Retardant | None | Adhesive | None | Tube Length(mm) | 1000 |
Special Function/Application | Heat resistant | Number with packs(Units) | 5 | Shrinkage factor | Approx 1.7:1 |
Continuous operating temperature range (Min) Min(℃) | -50 | Continuous operating temperature range (Max) Max(℃) | 200 |
Please check the type/dimensions/specifications of the part HSHTSC-3-B-5P in the Heat Shrink Tube (Silicone / Heat Resistance / Black) series.
Part Number |
---|
HSHTSC-17-B-5P |
HSHTSC-20-B-5P |
HSHTSC-25-B-5P |
HSHTSC-4-B-5P |
HSHTSC-5-B-5P |
HSHTSC-6-B-5P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,516.64 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 17 | 1.5 | 10 | |
฿ 2,909.03 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 20 | 2 | 13 | |
฿ 3,852.42 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 25 | 2 | 15 | |
฿ 1,153.55 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 4 | 0.8 | 2.5 | |
฿ 1,364.45 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 5 | 0.8 | 2.9 | |
฿ 1,495.58 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 6 | 0.8 | 3.5 |
How can we improve?
How can we improve?