(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat shrink tube compatible with the European earth color scheme. The material is polyolefin.
1 pack | Includes 10 PCS |
Model | Size | Pack Packaging Quantity | Size Before Shrinking | Size After Shrinking | Weight* (g/m) | ||
Internal Diameter φ | Tube wall thickness | Internal diameter φ (maximum) | Tube wall thickness | ||||
HSHTYG | 2 | 10P (Includes 10) | 2.5+0.2/−0.1 | 0.20±0.05 | 1.0 | 0.42±0.08 | 2.3 |
3 | 3.5+0.2/−0.1 | 0.22±0.05 | 1.5 | 0.46±0.08 | 3.1 | ||
4 | 4.6+0.2/−0.1 | 2.0 | 5.2 | ||||
5 | 5.5+0.2/−0.1 | 0.25±0.05 | 2.5 | 0.50±0.08 | 5.7 | ||
6 | 6.5+0.2/−0.1 | 3.0 | 0.55±0.10 | 7.2 | |||
8 | 8.5+0.2/−0.1 | 0.28±0.06 | 4.0 | 8.4 | |||
10 | 10.5+0.3/−0.1 | 5.0 | 0.58±0.10 | 10.6 | |||
12 | 12.5+0.3/−0.1 | 6.0 | 12.8 |
Material | Flame retardant polyolefin resin |
Shrinkage Temperature | 90°C or above |
Shrinkage Rate | 2:1 |
Operating Temperature Range | −55°C to +125°C |
Rated Voltage | 600 V |
Flame Retardancy | UL224 VW-1 |
Color | Yellow/Green |
Properties | Item | Characteristic Values | Representative Values * |
Mechanical Characteristics | Tensile Strength (Before Aging) | 10.4 MPa or more | 14.0 MPa |
Tensile Strength (After Aging) | 7.3 MPa or more | 9.3 MPa | |
Stretch (Before Aging) | 200% or more | 400% | |
Stretch (After Aging) | 100% or more | 200% | |
Electrical Characteristics | Withstand Voltage | 2,500 V (60 sec) Without breakdown | Pass |
Volume resistivity | 1.0×1012Ω・cm or more | 3.6×1012Ω・cm |
Part Number |
---|
HSHTYG-2-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,579.35 | CABLE ACCESSORY | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 2.5 | 0.42 | 1 |
Loading...
Shrinkage Rate | 2:1 | Material | Polyolefin | Flame Retardant | Present |
---|---|---|---|---|---|
Adhesive | None | Tube Length(mm) | 1000 | Special Function/Application | Other |
Representative Standard | UL | Number with packs(Units) | 10 | Special function/application (other) | As per European ground wiring color standards |
Continuous operating temperature range (Min) Min(℃) | -55 | Continuous operating temperature range (Max) Max(℃) | 125 |
Please check the type/dimensions/specifications of the part HSHTYG-2-10P in the Heat Shrink Tube (Ground Color/ Flame Retardant) series.
Part Number |
---|
HSHTYG-10-10P |
HSHTYG-12-10P |
HSHTYG-3-10P |
HSHTYG-4-10P |
HSHTYG-5-10P |
HSHTYG-6-10P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,789.68 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10.5 | 0.58 | 5 | |
฿ 4,567.74 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 12.5 | 0.58 | 6 | |
฿ 1,734.19 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 3.5 | 0.46 | 1.5 | |
฿ 2,105.81 | 1 Pack(s) | 10 Pieces Per Package | Same day | 4.6 | 0.46 | 2 | ||
฿ 2,314.84 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 5.5 | 0.5 | 2.5 | |
฿ 2,523.87 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 6.5 | 0.55 | 3 |
How can we improve?
How can we improve?