(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly waterproof heat shrink tube with an adhesive on the inside. The high shrink ratio makes it possible to protect parts with large steps.
1 pack | Includes 5 PCS |
Model | Size | Pack Packaging Quantity | Overall Length (m) | Size Before Shrinking | Size After Shrinking | Color | Weight (g/m) | ||
Internal diameter (minimum) | Tube wall thickness * | Internal diameter (maximum) | Tube wall thickness * | ||||||
HSHTD4X | 4 | 5P (Includes 5) | 1 m | 4.0 | 0.40 | 1.0 | 1.00 | Black | 11.9 |
8 | 8.0 | 2.0 | 1.10 | 32.3 | |||||
12 | 12 | 0.50 | 3.0 | 1.40 | 41.5 | ||||
16 | 16 | 0.60 | 4.0 | 1.78 | 82.1 | ||||
24 | 24 | 0.75 | 6.0 | 2.25 | 91.3 |
Material | External layer | Flame retardant polyolefin resin |
Internal layer | Thermofusion adhesive | |
Shrinkage Temperature | 110°C or above | |
Shrinkage Rate | 4:1 | |
Operating Temperature Range | -55 to +125°C | |
Rated Voltage | 600 V | |
Flame Retardancy | UL224 VW-1 | |
Color | Black |
Item | Characteristic Values* |
Tensile Strength | 10.4 MPa or more |
Stretch | 200% or more |
Insulation Pressure Withstand Value | 15 kV/mm |
Volume resistance | 1013 Ω/cm |
Part Number |
---|
HSHTD4X-4-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 487.74 | CABLE ACCESSORY | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 4 | 1 | 1 |
Loading...
Shrinkage Rate | 4:1 | Material | Polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | Present | Adhesive | Present | Tube Length(mm) | 1000 |
Special Function/Application | Other | Representative Standard | UL / CUL | Number with packs(Units) | 5 |
Special function/application (other) | High Shrinkage Ratio | Continuous operating temperature range (Min) Min(℃) | -55 | Continuous operating temperature range (Max) Max(℃) | 125 |
Please check the type/dimensions/specifications of the part HSHTD4X-4-5P in the Heat Shrink Tube (Flame Retardant / Waterproof / 4:1 Shrinking) series.
Part Number |
---|
HSHTD4X-12-5P |
HSHTD4X-16-5P |
HSHTD4X-24-5P |
HSHTD4X-8-5P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,153.55 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 12 | 3 | 3 | |
฿ 1,230.97 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 16 | 4 | 4 | |
฿ 2,469.68 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 24 | 6.0 | 6 | |
฿ 843.87 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 8 | 2 | 2 |
How can we improve?
How can we improve?