1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (Heat Resistance 150°C / Chemical Resistance / Black)【10 Pieces Per Package】

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • UL
  • Flame-Retardant
  • Heat-Resistant
  • Chemical-Resistant
Filter By :
Part Number :
  • From :
    ฿ 703.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Heat shrink tube is heat resistant for continuous use at 150°C.
● Made of fluororesin for high resistance to chemicals.
● Black so inside is not visible.

Small creases are characteristic of the materials used.

(i)Caution

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Product Description

Heat shrink tube that is heat resistant and can be used continuously at 150°C, and is made of fluoropolymer and has high chemical resistance.

Specification Table

1 packIncludes 10 PCS
 
ModelSizeColorPack
Packaging Quantity
Overall LengthInternal DiameterTube wall thickness (after shrinking)
±0.05 mm
Weight *(g/m)
Before ShrinkingAfter Shrinking
HSHTF1501.2B
(Black)
10P
(Includes 10)
1 m3/36" (1.2 mm)0.6 mm0.25 mm1.5
1.61/16" (1.6 mm)0.8 mm1.9
2.43/32" (2.4 mm)1.2 mm2.6
3.21/8" (3.2 mm)1.6 mm3.3
4.83/16" (4.8 mm)2.4 mm4.6
6.41/4" (6.4 mm)3.2 mm0.33 mm7.7
9.53/8" (9.5 mm)4.8 mm11.0
* Reference values.

Overview of Specifications

Basic Characteristics
MaterialFluororesin (PVDF)
Shrinkage Temperature140°C or above
Shrinkage Rate50%
Operating Temperature Range-55°C to +150°C
ColorBlack
Standards Acquired / Flame RetardancyUL-224/VW-1
Performance
ItemCharacteristic Values
Tensile Strength24.5 MPa
Stretch Factor300%
Volume resistivity1013 Ω/cm
Insulation Pressure Withstand Value15.7 kV/mm
Rated Voltage600 V
Part Number
HSHTF150-1.2-B-10P SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 703.97

฿ 392.25

CABLE ACCESSORY 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Internal diameter (before contraction)(mm) 1.2 Wall Thickness (after shrinking)(mm) 0.25 Shrinkage Rate 2:1
Material Fluororesin Color Black Flame Retardant Present
Adhesive None Tube Length(mm) 1000 Special Function/Application Heat resistant / Chemical resistant
Representative Standard UL Internal diameter (mm) 0.6 Number with packs(Units) 10
Continuous operating temperature range (Min) Min(℃) -55 Continuous operating temperature range (Max) Max(℃) 150

Please check the type/dimensions/specifications of the part HSHTF150-1.2-B-10P in the Heat Shrink Tube (Heat Resistance 150°C / Chemical Resistance / Black) series.