(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High performance and low cost heat shrink tube
Model | Size Before Shrinking | Size After Shrinking | Weight (g/m)* | |||
Type | Size | Internal Diameter φ | Tube wall thickness | Internal diameter φ (maximum)* | Tube wall thickness | |
HSHTS-V2 | 2 | 2.5 ±0.2 | 0.20 ±0.08 | 1.0 | 0.42 ±0.1 | 2.3 |
3 | 3.5 ±0.3 | 0.25 ±0.1 | 1.5 | 0.46 ±0.1 | 3.1 | |
5 | 5.5 ±0.4 | 0.25 ±0.1 | 2.5 | 0.50 ±0.1 | 5.2 | |
8 | 8.5 ±0.5 | 0.3 ±0.12 | 4.0 | 0.58 ±0.1 | 7.2 | |
10 | 10.5 ±0.5 | 0.3 ±0.12 | 5.0 | 10.5 |
Model | Color | Pack Packaging Quantity | |
Type | Size | ||
HSHTS-V2 | 2 | B (Black) T (Transparent) | 5P |
3 | |||
5 | |||
8 | |||
10 |
1 pack | Includes 5 PCS |
Model | Color | Overall Length | |
Type | Size | ||
HSHTS-V2 | 2 | B (Black) T (Transparent) | 200 |
3 | |||
5 | 100 | ||
8 | |||
10 |
Color | Black | Transparent |
Material | Polyolefin Resin (VW-1) | Polyolefin Resin |
Shrinkage Temperature | 90°C or above | |
Internal Diameter Shrinkage Rate | 2:1 | |
Operating Temperature Range | -55°C to +125°C | -55°C to +105°C |
Rated Voltage | 600 V |
Properties | Item | Characteristic Values | Representative Values * |
Mechanical Characteristics | Tensile Strength (Before Aging) | 10.4 MPa or more | 14.0 MPa (Black), 13.0 MPa (Transparent) |
Tensile Strength (After Aging) | 7.3 MPa or more | 9.3 MPa (Black), 8.6 MPa (Transparent) | |
Stretch (Before Aging) | 200% or more | 400% | |
Stretch (After Aging) | 100% or more | 200% (Black), 300% (Transparent) | |
Electrical Characteristics | Withstand Voltage | 2,500 V (60 sec) Without breakdown | Pass |
Volume resistivity | 1.0×1012 Ω・cm or more | 3.6×1012 Ω・cm (Black), 2.7×1012 Ω・cm (transparent) |
Internal diameter (before contraction)(mm) | 3.5 | Wall Thickness (after shrinking)(mm) | 0.46 | Shrinkage Rate | 2:1 |
---|---|---|---|---|---|
Material | Polyolefin | Color | Black | Flame Retardant | Present |
Adhesive | None | Tube Length(mm) | 200000 | Internal diameter |
1.5 |
Number with packs(Units) | 1 | Continuous operating temperature range (Min) Min(℃) | -55 | Continuous operating temperature range (Max) Max(℃) | 125 |
Please check the type/dimensions/specifications of the part HSHTS-V2-3-B-200 in the Heat Shrink Tube (General Purpose / Low Cost) series.
How can we improve?
How can we improve?