(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Braided sleeve made of PPS with excellent heat resistance and abrasion resistance. It has a wide operating temperature range of -40°C to +200°C.
Model | Minimum Internal Diameter φ | Expanded Maximum Internal Diameter φ | Weight* (g/m) | |
Type | Size | |||
BTUBHF | 3 | 3 | 8 | 5.3 |
5 | 5 | 14 | 7.3 | |
14 | 14 | 28 | 14.0 | |
20 | 20 | 38 | 19.2 | |
30 | 30 | 50 | 25.3 |
Model | Overall Length (m) | |
Type | Size | |
BTUBHF | 3 | 10 |
5 | ||
14 | ||
20 | ||
30 |
Model | Overall Length (m) | |
Type | Size | |
BTUBHF | 3 | 100 |
5 | ||
14 | ||
20 | ||
30 |
Material | PPS (VW-1 UL94V-0) |
Operating Temperature Range | −70 to +200°C |
Color | Black |
Shape | Tube-shaped | Operating Temperature (Minimum)(℃) | -40 | Operating Temperature (Maximum)(℃) | 200 |
---|---|---|---|---|---|
Required Internal Diameter Size(㎜) | 20 | Color | Black | Protection Function (Environmental Resistance) | Heat Resistance / Abrasion Resistance |
Material | PPS | Operating temperature range(℃) | -70 ~ 200 | Color | Black |
Reduced minimum diameter Φ(mm) | 20 | Expanded maximum diameter Φ(mm) | 38 | Total length(m) | 10 |
How can we improve?
How can we improve?