Braided Tube (UL Standard)

Brand :
MISUMI
Caution
Product Description
UL standard flame retardant braided sleeve. It can be used in a wide temperature range from -40 to +125°C.

● Braided tube with UL standard certified flame retardancy.
● Usable in a wide temperature range, from −50 to +150°C.

· This product may have seams in the middle due to manufacturing methods.
Specification Table

■ Specification Table
(mm)
*Reference values.
(mm)
| Model | Minimum Internal Diameter φ | Expanded Maximum Inner Diameter φ | Weight* (g/m) | |
| Type | Size | |||
| BTUB-UL | 3 | 3 | 9 | 5.20 |
| 5 | 5 | 15 | 7.60 | |
| 10 | 10 | 25 | 13.10 | |
| 20 | 20 | 45 | 22.90 | |
| 26 | 26 | 55 | 29.54 | |
■ Overall length 10 m
■ Overall length 100 m (wound)
| Model | Overall Length (m) | |
| Type | Size | |
| BTUB-UL | 3 | 10 |
| 5 | ||
| 10 | ||
| 20 | ||
| 26 | ||
| Model | Overall Length (m) | |
| Type | Size | |
| BTUB-UL | 3 | 100 |
| 5 | ||
| 10 | ||
| 20 | ||
| 26 | ||