(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Snap fastener sleeve with highly shielding copper foil● Hook tube whose copper foil exhibits high shielding performance●Easy soldering to the shield part, reducing earthing labor-hours●A snap fastener for easy attachment and removal without tools●Cable can be freely taken out and branched from between the snap fasteners
Model | Product Width | Pitch between Hooks | Sheet Edge to Hook Length | Weight (g/m) | ||
Type | Internal Diameter φ (mm) | Length Direction (±2) | Width Direction (±3) | |||
SZTHC | 10 | 40 | 71.0 | 34 | 10 | 26.8 |
15 | 62 | 70.5 | 48 | 35.0 | ||
20 | 73 | 72.0 | 65 | 46.3 | ||
25 | 90 | 71.0 | 80 | 51.2 | ||
30 | 107 | 72.0 | 95 | 65.6 | ||
40 | 135 | 70.0 | 130 | 71.4 | ||
50 | 168 | 72.2 | 162 | 81.8 | ||
70 | 223 | 74.0 | 227 | 102.2 | ||
100 | 322 | 70.0 | 315 | 164.0 |
Material | Sheet Part | PVC with polyester cloth and copper foil (26 μm) |
Hook Part | Polyacetal | |
Thickness | 0.26 mm | |
Operating Temperature Range | -25 to +70°C | |
Color (Sheet Outer) | Black |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal Diameter (mm) | Overall Length (m) | Color | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 743.55 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 1 | - | - | |
฿ 2,713.78 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 10 | 5 | Black | 0.26 | |
฿ 12,481.89 | BUTTON TUBE | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 25 | Black | 0.26 | |
฿ 778.19 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 1 | Black | 0.26 | |
฿ 2,868.63 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 5 | Black | 0.26 | |
฿ 13,112.35 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 25 | Black | 0.26 | |
฿ 906.20 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 1 | Black | 0.26 | |
฿ 3,676.03 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | 5 | Black | 0.26 | |
฿ 16,959.27 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 20 | 25 | Black | 0.26 | |
฿ 1,147.69 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 1 | Black | 0.26 | |
฿ 3,891.09 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 5 | Black | 0.26 | |
฿ 18,592.42 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 25 | 25 | Black | 0.26 | |
฿ 1,422.79 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 1 | Black | 0.26 | |
฿ 5,677.65 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 5 | Black | 0.26 | |
฿ 24,809.42 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 30 | 25 | Black | 0.26 | |
฿ 1,767.19 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 1 | Black | 0.26 | |
฿ 6,518.82 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 5 | Black | 0.26 | |
฿ 29,822.68 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 40 | 25 | Black | 0.26 | |
฿ 1,827.37 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 1 | Black | 0.26 | |
฿ 6,835.20 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 50 | 5 | Black | 0.26 | |
฿ 31,474.16 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 50 | 25 | Black | 0.26 | |
฿ 2,282.60 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 70 | 1 | Black | 0.26 | |
฿ 8,935.19 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 70 | 5 | Black | 0.26 | |
฿ 39,625.25 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 70 | 25 | Black | 0.26 | |
฿ 2,861.14 | BUTTON TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 100 | 1 | Black | 0.26 | |
฿ 11,211.30 | BUTTON TUBE | 1 Piece(s) | Available | 8 Day(s) | 10 | 100 | 5 | Black | 0.26 | |
฿ 35,151.29 | BUTTON TUBE | 1 Piece(s) | Available | 7 Day(s) | 10 | 100 | 25 | Black | 0.26 |
Loading...
Fixing Method | Hook (button) | Shield compatible | Yes | Application/special functions | Other |
---|---|---|---|---|---|
Color | Black | Tool used | None | Material | Sheet part: Polyester cloth-containing flame-retardant PVC, Hook part: polyacetal |
Operating temperature range(℃) | -25 ~ 70 |
How can we improve?
How can we improve?