(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A double resin tube saddle clamp with a screw mount and slit, dedicated for PPCOF tube
Model | Applicable Tube | Size (mm) | Weight (g) | ||||||
A | B | C | H | E | F | M | |||
BFH-10-0 | PPCOF-10B | 20.5 | 20.0 | 24.5 | 15.5 | 47.5 | 6.0 | M5 | 4 |
BFH-17-0 | PPCOF-17B | 30.0 | 20.0 | 34.0 | 20.0 | 68.0 | 6.0 | M6 | 8 |
BFH-23-0 | PPCOF-23B | 38.5 | 20.0 | 42.0 | 24.0 | 85.0 | 6.5 | M6 | 11 |
BFH-36-0 | PPCOF-36B | 55.5 | 20.0 | 56.0 | 31.0 | 119.0 | 6.5 | M6 | 19 |
BFH-48-0 | PPCOF-48B | 67.5 | 20.0 | 68.0 | 37.0 | 143.0 | 6.5 | M6 | 26 |
Material | Nylon 6 |
Operating Temperature Range | −20°C to 90°C |
Part Number |
---|
BFH-10-0 |
BFH-17-0 |
BFH-23-0 |
BFH-36-0 |
BFH-48-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conforming flexi-tube size |
---|---|---|---|---|---|---|
฿ 56.14 | CABLE ACCESSORY | 1 Piece(s) | Same day | PPCOF-10B | ||
฿ 64.94 | CABLE ACCESSORY | 1 Piece(s) | Same day | PPCOF-17B | ||
฿ 102.38 | CABLE ACCESSORY | 1 Piece(s) | Same day | PPCOF-23B | ||
฿ 170.32 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | PPCOF-36B | |
฿ 270.97 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | PPCOF-48B |
Loading...
Color | Black | Material | 6 Nylon | Material | 6 Nylon |
---|---|---|---|---|---|
Operating temperature range(℃) | −20~90 |
How can we improve?
How can we improve?