1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RJ-45 Connector Terminal Block

INTERFACE TERMINAL BLOCK

RJ-45 Connector Terminal Block
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,820.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Connector terminal block supplying low power feed and communication signal relay using an inexpensive LAN cable
.
● Also effective for small communication equipment development
● Supports both DIN rail mounting and screw mounting

· Cannot be used for relay of Ethernet (LAN) communication signals.
· Make sure to check the maximum current and voltage of the LAN cable to be used before using for power supply.
.

Product Description

[Specifications]·A connector terminal block with RJ-45 connector · Effective for developing small communication devices

Specification Table

Model
MWH-RJ45

Overview of Specifications

Specifications
Rated Voltage24 V AC/VDC
Rated Current300 mA
Withstand Voltage2,000 V AC for 1 min. (between grounds)
Insulation Resistance100 MΩ or more (500 V DC / between grounds)
Terminal screwM3 x 6L
Tightening Torque0.5 to 0.8 N·m
Conforming Wire1.25 mm 2 Max
Pitch Between Terminals7.62 mm
Operating temperature range-20°C to 75°C
MaterialTerminal Block Main BodyPolybutylene terephthalate (PBT)
Terminal block coverPolycarbonate (PC)
Circuit boardCEM-3
ScrewSteel (trivalent chromate plating)
ConnectorRJ-45 (modular jack)
Weight60 g
Part Number
MWH-RJ45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,820.40

INTERFACE TERMINAL BLOCK 1 Piece(s) Available 7 Day(s)

Loading...

  1. 1

Basic Information

Connector Other Terminal Block Screw M3 Number of connector cores(Pole) 10
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7.62 Supported equipment Other
Dimension vertical(mm) 64 Dimension width(mm) 63 Dimension depth(mm) 36.5
Supported crimp terminal Y Terminal / Round Terminal Number of terminal block electrodes(Pole) 10 Connector Polarity (Mounted Connector) Female
Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWH-RJ45 in the RJ-45 Connector Terminal Block series.