300 V UL Standard Ribbon Cable

Brand :
MISUMI
Caution
- Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.
Product Description
300 V UL Standard Bridge Model

● Misumi original flat cable.
● Suitable for wiring between devices as it is very soft.
● It can be pressure welded to 2.54 pitch MIL connectors (MIL-C-83503 Standard).

· This product can be used in computers, peripheral devices, communication devices and office equipment.
· Be careful not to confuse specified length and quantity when ordering.
* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter]
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
Specifications

* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
MAST-SFL-BGR
| Shape Specification | Bridge Type |
| Rated Voltage | 300V |
| Operating Temperature Range | 0 ~ 105°C |
| Standard Acquired | ULAWM2651 |
| Insulation Material | PVC |
| Model Number | Number of Cores | Total Length (1 roll) * Meter increments |
| MAST-SFL-BGR (Bridge) | 6 | 1 / 5 / 10 / 61 (1 Roll) |
| 8 | ||
| 10 | ||
| 14 | ||
| 16 | ||
| 20 | ||
| 24 | ||
| 26 | ||
| 30 | ||
| 34 | ||
| 36 | ||
| 40 | ||
| 50 | ||
| 60 | ||
| 64 |