(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a crimp tool dedicated for 1625 series connectors manufactured by Molex. ·This single tool allows for crimping 1854/1855 contacts and 1560/1561 contacts.
Model Number | Compatible Series | Compatible Contacts | Contact Type | Compatible Wire | Weight (g) | |
AWG | Conductor Section Area mm2 | |||||
MSHT-M01 | 1625 | 1854TL | Male (Pin) | 28 ~ 22 | 0.08 ~ 0.3 | 600 |
1560TL | 24 ~ 18 | 0.2 ~ 0.75 | ||||
1855TL | Female (Socket) | 28 ~ 24 | 0.08 ~ 0.2 | |||
1561TL | 24 ~ 20 | 0.2 ~ 0.5 |
Applicable Type | 1625 Connector | Applicable type | 1625 Connectors | Product classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-M01 in the 1625 Connector Original Manual Crimpers series.
How can we improve?
How can we improve?