● A compact, high-capacity nylon connector, widely used in FA devices, etc.
● Features a contact pitch of 3.96 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75122
VH Connector Crimped Contact Cable

Brand :
MISUMI
Caution
Product Description
No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
●Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· For reuse, raise the contact lance.
Specifications

1 Pack Unit With Total of 50
| Model Number | Contact Type | Cable Color Specified | Parts Specification | Weight 1 m | |||
| Stock (1 m) Non-stock (2 m ~) | Non-stock | Used Cable | Used Contact Model Number | ||||
| (g) | |||||||
| BVH21-18 | Female (Socket) | B (Blue) C (White) D (Black) | A (Brown) E (Red) F (Yellow) G (Green) | AWG18 | UL1007 Type | BVH-21T-P1.1 | 600 |
VH Connector Common Specifications
Specifications
| Item | Content | |
|---|---|---|
| Rated Voltage | 250 VAC / VDC | |
| Rated Current | 5 A (*) | |
| Withstand Voltage | 1,500 VAC (1 minute) | |
| Insulation Resistance | 1,000 MΩ or more | |
| Contact Resistance | Initial | 10 mΩ or less |
| After environmental testing | 20 mΩ or less | |
| Applicable Electric Wire Range | AWG22 ~ 18 (0.33 ~ 0.83 mm2) | |
| Suitable Electric Wire Insulation Outer Diameter | 1.7 ~ 3.0 mm | |
| Operating Temperature Range | -25 ~ 85°C | |
* When BVH-21T-P1.1 is used
Material
| Item | Material |
|---|---|
| Housing | Nylon 66 (UL94V-0) |
| Housing Color | White Color |
| Crimp Contact | Phosphor Bronze / Tin Plated |
PH Connector Common Specifications
● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087
Specifications
| Item | Content | |
|---|---|---|
| Rated Voltage | 100 VAC / VDC | |
| Rated Current | 2 A | |
| Withstand Voltage | 800 VAC (1 minute) | |
| Insulation Resistance | 1,000 MΩ or more | |
| Contact Resistance | Initial | 10 mΩ or less |
| After environmental testing | 20 mΩ or less | |
| Applicable Electric Wire Range | AWG30 ~ 24 (0.05 ~ 0.22 mm2) | |
| Suitable Electric Wire Insulation Outer Diameter | 0.9 ~ 1.5 mm | |
| Operating Temperature Range | -25 ~ 85°C | |
Material
| Item | Material |
|---|---|
| Housing | Nylon 66 (UL94V-0) |
| Housing Color | White Color |
| Crimp Contact | Phosphor Bronze / Tin Plated |