1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EI Connector Original Manual Crimpers

PRESS TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,560.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● A dedicated crimping tool for the EI series connectors.

· It can only crimp compatible contacts.
· Tools developed for proto-model protection work.
For product manufacturing lines, we recommend using the tools specified by the connector manufacturer.
· A die-integrated tool.
· This tool cannot be calibrated.

Product Description

[Features]·A crimp tool dedicated for EI series connectors manufactured by TE. ·This single tool allows for crimping in sizes AWG30 to 20.

Specifications

EI Connector Original Manual Crimpers:Related Image

ModelCompatible
Series
Compatible
Contacts
Contact
Type
Compatible WireWeight
(g)
AWGConductor Section Area mm2Sheath Outer Diameter Ømm
MSHT-A06EI170430-1Male (Pin)30 ~ 260.05 ~ 0.151.0 ~ 1.4600
170429-126 ~ 200.14 ~ 0.521.1 ~ 1.9
170205-1Female (Socket)30 ~ 260.05 ~ 0.151.0 ~ 1.4
170204-126 ~ 200.14 ~ 0.521.1 ~ 1.9

■Blade type guide
EI Connector Original Manual Crimpers:Related Image

More Information

EI Connector Original Manual Crimpers:Related Image

EI Connector Original Manual Crimpers:Related Image
Part Number
MSHT-A06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,560.78

PRESS TOOL 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type EI connector Applicable type EI Connector Product classification Crimping Tool

Please check the type/dimensions/specifications of the part MSHT-A06 in the EI Connector Original Manual Crimpers series.