1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal / MATE-N-LOK Original Manual Crimpers

PRESS TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,560.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Dedicated crimping tools for Mini Universal / MATE-N-LOK series connector.


· It can only crimp compatible contacts.
· Tools developed for proto-model protection work.
For product manufacturing lines, we recommend using the tools specified by the connector manufacturer.
· A die-integrated tool.
· This tool cannot be calibrated.

Product Description

[Features]·A crimp tool dedicated for Universal MATE-N-LOK series connectors manufactured by TE. ·This single tool allows for crimping contacts in compatible cable sizes AWG24 to 14.

Specifications

Universal / MATE-N-LOK Original Manual Crimpers:Related Image

Model NumberCompatible
Series
Compatible
Contacts
Contact
Type
Compatible WireWeight
(g)
AWGConductor Section Area mm2Sheath Outer Diameter Ømm
MSHT-A05Universal
MATE-N-LOK
350690-1Male (Pin)24 ~ 180.2 ~ 0.891.02 ~ 2.54600
350552-120 ~ 140.5 ~ 2.273.30 ~ 5.08
350689-1Female (Socket)24 ~ 180.2 ~ 0.891.02 ~ 2.54
350551-120 ~ 140.5 ~ 2.273.30 ~ 5.08

■MSHT-A05 Blade type guide

Blade Symbols 

AWG

Compatible Contact 

A

24 ~ 22

350690-1, 350689-1

B

20 ~ 18

C

20 ~ 18

350552-1, 350551-1

D

16 ~ 14

Universal / MATE-N-LOK Original Manual Crimpers:Related Image

More Information

Universal / MATE-N-LOK Original Manual Crimpers:Related Image

Universal / MATE-N-LOK Original Manual Crimpers:Related Image
Part Number
MSHT-A05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,560.78

PRESS TOOL 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable Type Universal MATE-N-LOK Applicable type Universal MATE-N-LOK Connector Product classification Crimping Tool

Please check the type/dimensions/specifications of the part MSHT-A05 in the Universal / MATE-N-LOK Original Manual Crimpers series.