1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Original Dynamic Connector Manual Crimping Tools (D5000 Series)

PRESS TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,560.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Dedicated crimping tools for D5000 series connectors.

· It can only crimp compatible contacts.
· Tools developed for proto-model protection work.
For product manufacturing lines, we recommend using the tools specified by the connector manufacturer.
· A die-integrated tool.
· This tool cannot be calibrated.

Product Description

A dedicated crimp tool for D5000 series connectors [Features] · Crimp tool dedicated for TE's dynamic D5000 series connectors. ·Capable of crimping large contacts from AWG10 to AWG16.

Specifications

Original Dynamic Connector Manual Crimping Tools (D5000 Series):Related Image

ModelCompatible
Series
Compatible
Contacts
Contact
Type
Compatible WireWeight
(g)
AWGConductor Section Area mm2Sheath Outer Diameter Ømm
MSHT-A02D5200917804-2Male (Pin)16 ~ 141.25 ~ 2.23.0 ~ 3.8600
917805-212 ~ 104.0 ~ 5.24.0 ~ 5.2
316040-2Female (Socket)16 ~ 141.25 ~ 2.23.0 ~ 3.8
316041-212 ~ 104.0 ~ 5.24.0 ~ 5.2

More Information

■ blade type guide
Original Dynamic Connector Manual Crimping Tools (D5000 Series):Related Image

Original Dynamic Connector Manual Crimping Tools (D5000 Series):Related Image

Original Dynamic Connector Manual Crimping Tools (D5000 Series):Related Image

Part Number
MSHT-A02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,560.78

PRESS TOOL 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Applicable Type Dynamic Connector (5200 Series) Applicable type Dynamic Connector (5200 Series) Product classification Crimping Tool

Please check the type/dimensions/specifications of the part MSHT-A02 in the Original Dynamic Connector Manual Crimping Tools (D5000 Series) series.