(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dedicated manual crimping tool for D3000 series connectors in cable sizes AWG28 to 16. Depending on the size of the compatible cable, the crimped state of the coating may be broken and crimped. In that case, please adjust by turning the coating height adjustment dial. This is especially necessary for tools with a wide range of compatible cable.
Model Number | Compatible Series | Compatible Contacts | Contact Type | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Sheath Outer Diameter Ømm | |||||
MSHT-A01 | D3100/D3200 | 175287-2 | Male (Pin) | 28 ~ 24 | 0.08 ~ 0.2 | 0.8 ~ 1.4 | 600 |
175288-2 | 24 ~ 20 | 0.2 ~ 0.5 | 1.2 ~ 2.6 | ||||
175289-2 | 20 ~ 16 | 0.5 ~ 1.25 | 1.8 ~ 2.8 | ||||
175216-2 | Female (Socket) | 28 ~ 24 | 0.08 ~ 0.2 | 0.8 ~ 1.4 | |||
175217-2 | 24 ~ 20 | 0.2 ~ 0.5 | 1.2 ~ 2.6 | ||||
175218-2 | 20 ~ 16 | 0.5 ~ 1.25 | 1.8 ~ 2.8 |
Part Number |
---|
MSHT-A01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,560.78 | PRESS TOOL | 1 Piece(s) | Available | Same day |
Loading...
Dynamic / DK
Features
Common Specifications
Design includes prying prevention structure
Both male (pin) (including circuit board connectors) and female (socket) connectors are ribbed (convex/concave) and interlock making them highly resistant to prying. Product features a built-in safety design - the male (pin) and female (socket) must be perfectly inserted with no looseness between the housing for contacts to connect.Plating | Contact Pressure Type | Contact Pressure | Use | Number of Insertions / Removals |
---|---|---|---|---|
Gold | Standard Contact Pressure | Approx. 150 g | For multi-core circuits with frequent insertions / removals used for signal / power supply | 500 times |
High Contact Pressure | Approx. 250 g | For signal, power supply, and motor applications with large vibration | 500 times | |
Tin | High Contact Pressure | Approx. 400 g | For signal and power supply applications with less frequent insertions / removals | 100 times |
Plating Type and Electrical Capacity
Gold Plate | Undetermined Zone | Tin-plated | Not Plated (Reference) | |
---|---|---|---|---|
Voltage | 3 V or less | 3 ~ 30 V | 30 ~ 100 V | 100V or more |
Current | 1 A or less | 1 ~ 10 A | 1 ~ 10 A | 0.1A or more |
Easy insertion and removal
Common Specifications (3100 and 3200 Series)
Material / Finish
Simply insert the connector to plug it in. There will be an audible locking sound when it is properly inserted. In addition there is a fitting confirmation line that can also be used to check for proper fit. Pinch the 2 lock levers on both sides of the housing for easy removal.Type | Material | Finish |
---|---|---|
Female Contact | Copper Alloy | Gloss Tin-Plating and Gold Plating Over Nickel Base |
Male Contact | ||
Housing | UL94V-0, Polyester with Glass Fiber Reinforcement (PBT), PPS (SMT type), Black |
Compatible Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 28 ~ 16 | 0.08 ~ 1.25 |
Specifications
Item | D3100 Series | D3200 Series |
---|---|---|
Rated Voltage | 250 VAC / VDC or less | 600 VAC / VDC or less |
Rated Current* | 1-core: 12A | |
3-core: 15 A | ||
6-core: 10A | ||
16-core: 8A | ||
(Used with AWG16 wires) | ||
Withstand Voltage | 1,500 VAC / minute | 2,200 VAC / minute |
Contact Resistance | 10 mΩ or less | |
Operating Temperature Range | -55°C ~ +105°C | |
Insulation Resistance | 1,000 MΩ or higher | |
Insertion / Removal Force (per core) | Insertion: 500 g or less. Removal: 30 g or more | |
Contact Retention Force | 49N or more | |
Temperature Rise (Rated Conditions) | 30°C or less | |
Durability | Contact resistance at 10 mΩ or less after 500 trials (100 mm/min.) of insertions and removals |
Rating
Specifications / Series | 3100 Series (3.81 mm pitch) | 3200 Series (5.08 mm pitch) | ||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rated Voltage | Rated Current | Rated Temperature | Rated Voltage | Rated Current | Rated Temperature | |||||||||||||||||||||||||||||||||||||
AMP Standard 108-5349 |
250 V | (See table below) | -55°C ~ +105°C | 600 V (single connector use) |
(See table below) | -55°C ~ +105°C | ||||||||||||||||||||||||||||||||||||
UL File No.E28476 (Recognized Component) |
Determined by conditions specific to the device in use |
Determined by conditions specific to the device in use |
- | Determined by conditions specific to the device in use |
Determined by conditions specific to the device in use |
- | ||||||||||||||||||||||||||||||||||||
CSA Report No. LR7189 |
250 V | 8 A, max. | - | 250 V | 8 A, max. | - | ||||||||||||||||||||||||||||||||||||
TÜV License No. R9151488 (VDE0627) IP Protection, IP-00 Overvoltage Category (II) Repeated Insertion/ Removal: 50 times |
250 V |
|
-20°C ~ +105°C | 500 V |
|
-20°C ~ +105°C |
Common Specifications (5200 Series)
Specifications
Rated Voltage | 630 VAC / VDC |
---|---|
Rated Current | 30 A max. (Refer to Table A) |
Withstand Voltage | 3,000 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or higher |
Contact Resistance | 2 mΩ or less |
Applicable Electric Wire Range | AWG16 ~ 10 (1.23 ~ 5.50 mm2) |
Suitable Electric Wire Insulation Coating Outer Diameter | 3.0 ~ 5.2 mm |
Operating Temperature Range | -55 ~ +105°C |
Compatible Panel Thickness | 1.6 ~ 2.4 mm ±0.1 |
Used Wire Size (AWG) | 10 | 12 | 14 | 16 |
---|---|---|---|---|
Current (Ampere) | 30 | 25 | 19 | 16 |
Material / Finish
Type | Material | Finish |
---|---|---|
Female Contact | Copper Alloy | Gold plated over nickel base coat and silver plated over nickel base coat |
Male Contact | ||
Housing | UL94V-0, polyester with glass fiber reinforcement (PBT), black |
[Compatibility Table]
3100 Series | |
---|---|
D3100 | DK3100 |
1-178288-3-20P | MDK-3100S-03R-20P |
1-178288-5-20P | MDK-3100S-05R-20P |
178289-3-20P | MDK-3100D-06R-20P |
178289-5-20P | MDK-3100D-10R-20P |
1-177648-3-20P | MDK-3100S-03F-20P |
1-177648-5-20P | MDK-3100S-05F-20P |
178964-3-20P | MDK-3100D-06F-20P |
178964-5-20P | MDK-3100D-10F-20P |
1-178802-3-20P | MDK-3100S-03P-20P |
1-178802-5-20P | MDK-3100S-05P-20P |
178803-3-20P | MDK-3100D-06P-20P |
178803-5-20P | MDK-3100D-10P-20P |
3200 Series | |
D3200 | DK3200 |
1-178128-2-20P | MDK-3200S-02R-20P |
1-178128-3-20P | MDK-3200S-03R-20P |
1-178128-4-20P | MDK-3200S-04R-20P |
1-179552-2-20P | MDK-3200S-02F-20P |
1-179552-3-20P | MDK-3200S-03F-20P |
1-179552-4-20P | MDK-3200S-04F-20P |
1-179553-2-20P | MDK-3200S-02P-20P |
1-179553-3-20P | MDK-3200S-03P-20P |
1-179553-4-20P | MDK-3200S-04P-20P |
5200 Series | |
---|---|
D5200 | DK5200 |
1-179958-2-10P | MDK-5200S-02R-10P |
1-179958-3-10P | MDK-5200S-03R-10P |
1-353046-2-10P | MDK-5200S-02F-10P |
1-353046-3-10P | MDK-5200S-03F-10P |
5200 Contact | |
---|---|
D5200 | DK5200 |
917804-2 | MDK-5TABSLP1-100P |
316040-2 | MDK-5RECSLP1-100P |
917805-2 | MDK-5TABMLP1-100P |
316041-2 | MDK-5RECMLP1-100P |
3100 / 3200 Common Contact | |
---|---|
D3100 / D3200 | DK3100 / DK3200 |
175287-2 | MDK-3TABSLP1-100P |
175288-2 | MDK-3TABMLP1-100P |
175289-2 | MDK-3TABLLP1-100P |
175216-2 | MDK-3RECSLP1-100P |
175217-2 | MDK-3RECMLP1-100P |
175218-2 | MDK-3RECLLP1-100P |
Applicable Type | Dynamic Connector (3100/3200 Series) | Applicable type | Dynamic Connector (3100 / 3200 Series) | Product classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-A01 in the Original Dynamic Connector Manual Crimping Tools (D3100 / D3200 Series) series.
How can we improve?
How can we improve?