MS Connector Assembly Support Tool

Brand :
MISUMI
Caution
Product Description
[Specifications]·A convenient tool that supports MS connector assembly. ·The front side is for tightening the plug connector, and the back side is for tightening the inline adapter.

● A tool has been developed that is extremely useful for connector assembly.
● The surface is for plug connector tightening and the back surface is for relay adapter tightening.
● Shell size 10SL is shaped only for plug connectors.
● Connectors and clamps can be securely tightened.
● Insert the support tool into the connector fitting surface.
● Has been tailored to the MIL-DTL-5015 shell size.
Specification Table
| Model Number | Shell Size |
| MSJG-10 | 10SL |
| MSJG-12 | 12S |
| MSJG-14 | 14S |
| MSJG-16 | 16S, 16 |
| MSJG-18 | 18 |
| MSJG-20 | 20 |
| MSJG-22 | 22 |
| MSJG-24 | 24 |
| MSJG-28 | 28 |
| MSJG-32 | 32 |
| MSJG-36 | 36 |