Environment-resistant Connector (LEB Series: Heat and Vacuum Resistant) Panel Mount Receptacle

Brand :
MISUMI
Caution
Product Description
One-touch connector with high heat resistance and specified to operate in vacuum environments

● Epoxy resin is used for the sealing of the vacuum (airtight) model.
● It can be easily mounted and removed using the push-pull latching
system.
Specifications

| Model | Characteristics | Shell Size | Number of Cores | Maximum Compatible Electric Wire Size | Rated Voltage (V/AC) | Rated Current (A) | Withstand Voltage (V/AC) | Contact Resistance (mΩ) | Tightening Torque (Nm) | |
| mm2 | AWG | |||||||||
| LEB-R-1B04 | Heat-Resistant Type | 1B | 4 | 0.3 | 22 | 480 | 10 | 1450 | 4.8 | 4.5 |
| LEB-R-1B05 | 5 | 0.3 | 22 | 380 | 9 | 1150 | 4.8 | 4.5 | ||
| LEB-R-1B07 | 7 | 0.3 | 22 | 350 | 7 | 1050 | 6.1 | 4.5 | ||
| LEB-R-1B08 | 8 | 0.3 | 22 | 380 | 5 | 1150 | 6.1 | 4.5 | ||
| LEB-R-2B02 | 2B | 2 | 1.25 | 16 | 580 | 30 | 1750 | 3.3 | 6 | |
| LEB-R-2B10 | 10 | 0.3 | 22 | 430 | 8 | 1300 | 4.8 | 6 | ||
| LEB-R-2B12 | 12 | 0.3 | 22 | 450 | 7 | 1350 | 6.1 | 6 | ||
| LEB-R-2B14 | 14 | 0.3 | 22 | 450 | 6.5 | 1350 | 6.1 | 6 | ||
| LEB-R-2B16 | 16 | 0.3 | 22 | 420 | 6 | 1250 | 6.1 | 6 | ||
| LEB-R-3B03 | 3B | 3 | 1.25 | 16 | 500 | 25 | 1500 | 3.3 | 9 | |
| LEB-R-3B04 | 4 | 1.25 | 16 | 420 | 19 | 1250 | 3.3 | 9 | ||
| LEB-HR-1B07 | Vacuum Type | 1B | 7 | 0.3 | 22 | 350 | 7 | 1050 | 6.1 | 4.5 |
| LEB-HR-2B10 | 2B | 10 | 0.3 | 22 | 430 | 8 | 1300 | 4.8 | 6 | |
| LEB-HR-3B04 | 3B | 4 | 1.25 | 16 | 420 | 19 | 1250 | 3.3 | 9 | |
Environment Resistant Connectors (Heat Resistance / Vacuum Characteristics)
Features
- High performance, heat resistant type can be used in severe conditions up to 250°C, a feature that other series can't match.
- Hermetically sealing vacuum (airtight) type connector seals the solder surface and coupling surface with epoxy resin.
- The secure push & pull type latching system allows for smooth and easy insertion / removal of connectors.
- Can be used to wire cables easily without dedicated tools as it is solder joined.
Common Specifications
Materials / Finish
| Item | Materials | Finish |
|---|---|---|
| Shell | Brass | Chrome-plated |
| Insulator | PEEK | - |
| Male Contact | Brass | Ni Substrate Gold Plate |
| Female Contact | Bronze | Ni Substrate Gold Plate |

Mating Dimensions (straight plug & panel mount receptacle)

| Shell Size | 1B | 2B | 13B |
|---|---|---|---|
| A (mm) | 33.5 | 39.8 | 45.0 |
Contact Arrangement Diagram (Above: Size, Below: Number of Cores, Wire Size)

* View from the soldered surface of the straight plug.
Product Composition

Characteristics
| Number of Cores | 2, 3, 4, 5, 7, 8, 10, 12, 14, 16 |
|---|---|
| Rated Voltage | See Products Page |
| Rated Current | See Products Page |
| Withstand Voltage | See Products Page |
| Contact Resistance | See Products Page |
| Insulation Resistance | 10,000 MΩ or more / 500 VDC |
| Operating Temperature Range | Heat Resistant Type: -55°C ~ +250°C Vacuum Type: -20°C ~ +80°C |
| Insertion/Removal Count (Durability) | 5,000 Times |
| Humidity | 95% or more 60 degrees |
| Salt Spray | > 144h / IEC60512-6 test 11f |
| Waterproofing | IP50 / IEC60529 |
| Vibration Resistance | 10-2000 Hz, 15 G / IEC60512-4 test 6d |
| Shock Resistance | 100 g, 6 ms / IEC60512-4 test 6c |
| Air Leak Rate (Vacuum Type) | < 10-7 mbar.ls-1 / IEC60512-7 test 14b |

Common Specifications