Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Straight Plug

Caution
Product Description
[Features]A straight plug manufactured by SOURIAU that combines high waterproofness and weather resistance. This is a MISUMI's original part number product, a set of the connector main body and contact pins. It can maintain the highest waterproof performance rank (IP69K). (Under the condition that it is fixed underwater) Weather resistance has been achieved thanks to the use of materials that can withstand extreme weather conditions.

● The highest rank of waterproofing performance (IP69K) can be maintained.
● It achieves weather resistance by the using materials able to endure even
severe weather conditions.

· Only the #16 contact is not mounted to the connector. After soldering the
cable, insert it into the connector.
Specifications

| Model Number | Shell Size | Number of Cores | Contact Size | Contact Shape |
| UTS-P | 10 | 3 | #16 | Male (Pin) |
| 4 | #16 | |||
| 6 | #20 | |||
| 12 | 4 | #16 | ||
| 8 | #16 | |||
| 10 | #20 | |||
| 14 | 7 | #16 | ||
| 12 | #16 | |||
| 19 | #20 |
Environment Resistant Connectors (waterproof / weatherproof)
Features
- Has IP68/IP69K Class waterproof / dust-proof functions, and can be used in harsh environments.
- Uses materials that withstand severe environmental conditions, which meet the ISO4892 standard and can be used outdoors.
- Use of Bayonet Coupling System makes engagement confirmation possible with a feeling and a click after 1/3 rotation.
Common Specifications
| Item | Materials |
|---|---|
| Body | Thermoplastic Resin (#16: UL94-V0, #20: UL94-HB) |
| Back Shell | |
| Insert | |
| Contact | Brass (#16: Silver-Plating, #20: Gold-Plating) |
| Nut | Metal |
| Hood | Thermoplastic Resin |


| Shell Size | 10 | 12 | 14 |
|---|---|---|---|
| A (mm) | 77.3 | 81.7 | 82.0 |
* Earth terminals require dedicated contacts. Not available from Misumi.

| Contact Size | AWG | mm² |
|---|---|---|
| #16 | 26 ~ 14 | 0.13 ~ 2.5 |
| #20 | 26 ~ 18 | 0.13 ~ 0.93 |

| Number of Cores | 3, 4, 6, 7, 8, 10, 12, 19 | |
|---|---|---|
| Rated Voltage | UL / CSA | Contact #16: 500 V, Contact #20: 250 V |
| Rated Current | UL | Contact #16: 10 A, Contact #20: 5 A |
| CSA | Contact #16: 7 A, Contact #20: 4 A | |
| Withstand Voltage | 1,500 VAC / min | |
| Insulation Resistance | 5,000 MΩ or more / 500 VDC | |
| Contact Resistance | #16: 3 mΩ or more, #20: 4 mΩ or more | |
| Operating Temperature Range | -40°C ~ +105°C | |
| Number of Insertions / Removals | Engagement / Removal 250 Times / MIL-C-26482 | |
| Vibration Resistance | 10 ~ 2,000 Hz / IEC60512-4 | |
| Thermal Shock | 5 cycles for 30 min at -40°C ~ 105°C (MIL-STD1344 method 1003) | |
| Salt Spray | 500 Hours | |
| Ultraviolet Resistance | ISO4892 Compliant | |
| Waterproofing | IP68 / IP69K (when engaged) | |
| Test Items | Required Conditions |
|---|---|
| Hydraulic Oil Immersion Test MIL-DTL-26482 (Clause 4.6.27) | No failures after 20 hours of immersion in hydraulic oil as according to MIL-PRF-5606. [Details of MIL-PRF-5606] Product Name: Aeroshell Fluid 41 Main Applications: Lubricant for aviation, Constituents: 80 - 85% Lubricant base oil : 15 - 20% Lubricant base additive |
| Lubricant Immersion Test MIL-DTL-26482 (Clause 4.6.27) | No failures after 20 hours of immersion in lubricant as according to MIL-PRF-7808. [Details of MIL-PRF-7808] Product Name: Aeroshell Turbine Oil 308 Main Applications: Lubricant for aviation, Constituents: 90 - 95% Lubricant base oil : 5 - 10% Lubricant base additive |
| IP69K | IP6 * | Completely shuts out dust. No dust contamination inside. |
|---|---|---|
| IP * 9K | Can withstand high-pressure hose washing. Is not affected by direct water jets from different directions. |