![](http://th.misumi-ec.com/en/linked/img/maker/misumi/common/img/cautio.gif)
(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·An accessory that can be mounted on panels with a thickness of 2.3 mm · Compatible with 9- and 25-core cables commonly used in RS232C communication.
Model | Supported Number of Cores ( ) is High Density Type | Weight g |
DGC-9-HOLD | 9 (15) | 6 |
DGC-25-HOLD | 25 | 7 |
Dimensions | (Unit: mm) | |
![]() |
| |||||||||||||||||||||
|
Item | Quantity | Material |
Resin Plate | 2 | ABS Resin, Black |
M3 SEMS Screw 15 mm (Effective Screw Length Approx. 13 mm) | 2 | Iron, Nickel Plating |
M3 Nut | 2 | Iron, Nickel Plating |
Part Number |
---|
DGC-9-HOLD |
DGC-25-HOLD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of cores (Core) |
---|---|---|---|---|---|---|---|
฿ 189.68 | CONNECTOR | 1 Piece(s) | Same day | 10 | 9 (15) | ||
฿ 267.10 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() | ![]() | ![]() | ![]() | ![]() |
High-density type | ![]() | ![]() | ![]() | ![]() | ![]() |
Type | Connector Fastener | Material | Plastic | Color | Black |
---|---|---|---|---|---|
Color | Black |
How can we improve?
How can we improve?