1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

AC Cord, Fixed Length (CCC), Single-Side Cut-Off Plug, Cable Shape: Round

AC CODE

AC Cord, Fixed Length (CCC), Single-Side Cut-Off Plug, Cable Shape: Round
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CCC
Part Number :
  • From :
    ฿ 188.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


CCC standard 3-core straight rated 10A-250V


· Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

*Safety standards of each country >> Page 2130   
*Plug shapes of each country 
>> Page 2220

Product Description

This is a 3-core straight plug at a rating of 10 A-250 V, compliant with the Chinese CCC standard.

Specifications

AC Cord - Fixed Length (CCC) - Single-Sided Cutoff Plug:Related Image

Model NumberTotal Length
CCC3PN-22m

More Information

AC Cord - Fixed Length (CCC) - Single-Sided Cutoff Plug:Related Image
AC Cord - Fixed Length (CCC) - Single-Sided Cutoff Plug:Related Image
AC Cord - Fixed Length (CCC) - Single-Sided Cutoff Plug:Related Image
Part Number
CCC3PN-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 188.69

AC CODE 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Plug shape O-3 Socket shape Other Cable length(m) 2
Color Black Rated current(A) 10 Rated voltage(V) 250
Supported countries (standards) CCC (China) Cable type H05VV-F / 3 x 0.75 mm2 Connector shape Straight Type
Cable shape Round Shape

Please check the type/dimensions/specifications of the part CCC3PN-2 in the AC Cord, Fixed Length (CCC), Single-Side Cut-Off Plug, Cable Shape: Round series.