(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● A common model number has been adopted for Japan / China.
● Having stock in each country allows us to offer same-day shipping, at the very earliest.
● We support local supply for customers who are expanding into global business.
Wiring and Wire Color Page >>Click here.
Component Page >>Click here.
All-time-low price in same series additional significant discount for 20 pieces or more
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 5 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Maximum Voltage | 30V |
Withstand Voltage | 500 V / min |
Operating Temperature Range | -20°C ~ +80°C |
AWG Size | 28 |
Wire Standard | UL20276 E257581 |
Core Wire Outer Diameter | 9-Core: 5.0 mm, 15-Core: 5.9 mm 25-Core: 7.2 mm, 37-Core: 7.8 mm |
Connector Type | Shape Specification Type | Outline Image Drawing | Number of Cores | Specified Length (m) |
DHSK EMI Countermeasure Type M2.6 Short Screw | P (Male) | 9 | 1 3 | |
15 | ||||
25 | ||||
37 | ||||
S (Female) | 9 | |||
15 | ||||
25 | ||||
37 |
Connector type | Dsub | Connector manufacturer | Misumi | Connector Shape | Straight |
---|---|---|---|---|---|
Machining Method | Solder | Cable shape | Circular | Hood | Plastic |
Hood screw | M2.6 short screw | CN1 | Male | CN2 | Cut off |
Number Of Cores | 15 | Cable rated voltage(V) | 30 | Shield | 1 Layer |
Cable standard (UL/CSA) | UL | Cable color | Black | Twisted pair | Included |
AWG | 28 | Specified length(m) | 3 |
Please check the type/dimensions/specifications of the part DHSK-P-15-3 in the Global Harness Series D-sub Connector series.
How can we improve?
How can we improve?