(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● A common model number has been adopted for Japan and China.
● We support local supply for customers who are expanding into global business.
● The least expensive product in this series.
The connector used is a Misumi original.
All-time-low price in series Sino-Japanese identical model sold
Compatible Amplifier | Compatible Motor | Outline Image Drawing | Model Number | Cable Type | Specified Length (m) | |
MR-J4-□ MR-J3-□ MR-JN□ (For Standard) | HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (1) For Direct Connection | Load Side | SVEMZ-J3HF1 | D (For Low Speed Movable) | 2 5 10 |
Anti-load Side | SVEMZ-J3HF1R | |||||
HF-SP□ HC-UP□ HC-LP□ HC-RP□ HA-LP□ HG-SR□ HG- JR53 (4), 203 (4), 353 (4), 503 (4), 703 (4), 903 (4), | (2) For Direct Connection | Load Side | SVEMZ-J3HF2 | 2 5 10 | ||
SVEMZ-J3HF2L | 20 30 40 50 | |||||
MR-J3-□ MR-JN□ (For Extension) | HF-KP□ HF-MP□ HF-KN□ | (3) For Amp Side Relay *1 | Load Side | SVEMZ-J3HF1L | 20 30 40 50 | |
(4) For Motor Side Relay *2 | Load Side | SVEMZ-J3HF1M | 0.3 | |||
Anti-load Side | SVEMZ-J3HF1RM |
Specified Length (m) | ~ 1 | 2 ~ 10 |
Tolerance | +10mm | +50mm |
Outline Image Drawing | (1) Amplifier Side Motor Side | (2) Amplifier Side Motor Side | (3) Amplifier Side Motor Side | (4) Amplifier Side Motor Side |
Conditions | 1. Rotation Speed: 10 r/min 2. Average Measurement Distance: 1.8 m 3. Flexibility Radius: R = 125 mm |
Remarks | Crawler cable curve tester used (LC859) Elastic cable material applied |
Measurement Standard | Bend count of 5 million times or more when cable tore completely and stopped |
Result | Tester stopped if cable was not torn by 5 million bend counts |
Part Number |
---|
SVEMZ-J3HF1-D-3 |
SVEMZ-J3HF2-D-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,012.30 | HARNESS | 1 Piece(s) | Available | 6 Day(s) | |
฿ 2,326.78 | HARNESS | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Supported equipment | Servo | Compatible Series | J4/J3/JN | Product Drawings 1 | ①Straight Line Connection |
---|---|---|---|---|---|
Product Drawings 2 | For Relay at Amplifier Side #1 (Used in Combination with #2) | Compatible Amplifier | MR-J4-□MR-J3-□MR-JN□ | Compatible Motor | HF-SP□/HF-JP□/HC-UP□/HC-LP□/HC-RP□/HA-LP□ |
Intended Use | For Encoder | Cable | Low Speed Movable | Shield | Included |
How can we improve?
How can we improve?