(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]LED light option, dimmer. Can dim a LZ series LED light. Dimmable by inserting it between existing LZ series and a switched-mode power supply. Dedicated for 24 V DC input.
Model Number | LZ1D-A1 | |
Applicable LED Lighting | LZ11 Series 1-Unit Connection | |
LZ12 Series 1-Unit Connection | ||
LZ16 Series 1-Unit Connection | ||
LZ20 Series 1-Unit Connection | ||
LZ21 Series 1-Unit Connection | ||
Input Voltage | 24 VDC ± 5% | |
Input Current | 2 A or less | |
Power Consumption | 48W or less | |
Dimming Range | 0 ~ 100% | |
Operating Environment | Temperature: -20 ~ +55°C, Humidity: 40 ~ 90% RH (No Condensation) | |
Material | Body | Polystyrene |
Chassis | Aluminum | |
Cable | NAVC-25-1PS | |
Cable Bend Radius | 40 mm or More | |
Mass | 110g |
Type | Lighting Related Part (Rated) | Rated Voltage(V) | DC24 | Rated Current(A) | 2 |
---|---|---|---|---|---|
Color | Black | Conforming model | LZ11 / LZ12 / LZ16 / LZ20 / LZ21 | Input voltage(V) | DC24 |
Input current(A) | 2 | Dimming range | 0 ~ 100% |
Please check the type/dimensions/specifications of the part LZD-A1 in the LED Lighting (Optional, Dimmer) series.
How can we improve?
How can we improve?