Switching Power Supply (DIN Rail-Mounting, Low-Profile, 5 VDC, 12 VDC Output)

Caution
- [Information for recommended related products]
Cable Clamp with Urethane to Save Space
Dsub Connector Harness (Molded)
Product Description
• ESP21 Switching Power Supply - DIN Rail-Mounting, Low-Profile for 5VDC, 12 VDC Output
• Compliant standard C-UL, TÜV, and CE (European Conformity).
• Compliant EMI: EN55011 class B, EN55022 class B and EN61204-3 class B.
• Compliant EMS: EN61000-4-2, 3, 4, 5, 6, 8, 11, EN55024, EN61000-6-2m and EN61204-3.
• Input Frequency rate: 47 ~ 63Hz.
• Power Output 4 output current levels are available 15, 30, 60 and 100 Watt.
• Output voltage is DC (Direct current), 2 output voltage levels are available DC5V and DC12V.
• Input voltage are DC (Direct current) and AC (Alternating current) VAC85V ~ 264V.
and VDC120V ~ 370V.
• Cooling Method: Natural Air Cooling.

· Low profile model with 56 mm depth (approx. 44% reduction compared to ESP20 series)
· Installed on 35 mm DIN rail
· European screw model terminal for easy connection
· Resin case (15-100 W)

∙ Due to high voltage and high temperature areas within, do not touch the product during use or immediately after powering off. Risk of electric shock and burn injury.
∙ If the voltage from the output terminal exterior exceeds the output voltage range, there is a risk of power malfunction.
∙ The power supply is not fitted with a ground terminal. To prevent noise from entering via the power line, it is recommended to connect an external noise filter.
∙ Uses European model terminal. Please note round terminals and Y-terminals cannot be connected.
∙ See website for other precautions.
Specifications

| Model Number | Output Power | Output Voltage |
| ESP21 | 15 | 5 12 |
| 30 | ||
| 60 | ||
| 100 | 12 |