External operation handle

Brand :
MISUMI
Caution
Product Description
[Specifications]·A handle for mounting on a breaker lever. ·ON/OFF can be operated with the handle.

● The handle can be used for breaker on/off operation.
● Can be panel mounted.

・ There was a misprint in the physical catalog. Only 3-phase breakers are applicable.
2-phase breakers are not supported, so exercise caution.
Specification Table
| Applicable no fuse breaker | Applicable electrical leakage breaker | Handle type | Model |
| ABS-53C-15A ABS-53C-20A ABS-53C-30A ABS-53C-40A ABS-53C-50A ABS-63C-60A ABN-103C-75A ABN-103C-100A | EBS-53C-15A EBS-53C-20A EBS-53C-30A EBS-53C-40A EBS-53C-50A EBS-63C-60A EBN-103C-75A EBN-103C-100A | Direct attachment type | DH100S |
| Extension type | EH100S |

・ There was a misprint in the physical catalog. Only 3-phase breakers are applicable.
Single-phase breakers are not supported, so exercise caution.