(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Protects the connector contact
Model | Shell | Outline Drawing (mm) | Weight (g) | |||
ØA | ØB | C | L (min) | |||
DCARC | 14S-D | 29.2 | 4.3 | 2.3 | 90 | 19 |
18-D | 36.5 | 2.54 | 115 | 27 | ||
20-D | 39.9 | 130 | 30 | |||
22-D | 43.1 | 33 | ||||
24-D | 46.6 | 36 | ||||
28-D | 53.4 | 5.5 | 190 | 48 | ||
32-D | 60 | 54 | ||||
36-D | 65 | 61 |
Part Number |
---|
DCARC-22-D |
DCARC-28-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conforming shell size |
---|---|---|---|---|---|---|
฿ 1,769.00 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 22 | |
฿ 2,002.68 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 28 |
Loading...
Specifications | For Panel Mounting |
---|
How can we improve?
How can we improve?