(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A simple one-sided stand · The head can move up and down. · Can be used for PCFP-MV series
Model |
DPAM-ST12-R |
DPAM-ST15-R |
Model | DPAM-ST12-R | DPAM-ST15-R |
Movable swing up and down | -25 to 10° | -25 to 10° |
Load Resistance | 4 kg | 9 kg |
Weight | 1 kg | 1.2 kg |
Compatible Size | 8 to 12" | 15 to 22" |
Model | Inch |
PCMTL-MV8-R | 8" |
PCMTL-MV10-R | 10.4" |
PCMTL-MV12-R | 12.1" |
PCMTL-MV15-R | 15" |
Part Number |
---|
DPAM-ST12-R |
DPAM-ST15-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Resistance (Kg) | Height (mm) |
---|---|---|---|---|---|---|---|
฿ 1,548.39 | DISPLY ARM | 1 Piece(s) | 3 Day(s) | 4 | 200 | ||
฿ 1,548.39 | DISPLY ARM | 1 Piece(s) | 3 Day(s) | 9 | 250 |
Loading...
Mountable arm (unit) | Stationary | Mounting method (monitor) | VESA75 | Arm mobility direction | Fixed / swinging |
---|---|---|---|---|---|
Swinging / rotating | Present | Color | Black |
How can we improve?
How can we improve?