Fixing Single-Core Cable ⋅ RVRF Series, CCC/CE Spec, 300/500V, 450/750V

Brand :
MISUMI

Caution

    Product Description

    •Shield : None
    •Rated voltage : Others
    •Ground wire : Colored YG (yellow/green)
    For complete product overview and details on Fixing Single-Core Cable ? RVRF Series, CCC/CE Spec, 300/500V, 450/750V (MISUMI) see the sections below:

    FEATURES  Basic CCC/CE single core
    ●Certified by CCC and CE for domestic use or export.
    ● Cost is minimized without impairing the quality.
    ●Suitable for internal wiring of machine equipment.
    ● Always available in stock, allowing same-day shipment.
    ●RoHS compliant.
    a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
    b.Whole roll orders: enter 100 in the Length section.
    NOTE:1 roll=100m
    · MISUMI may make design changes without notice resulting in color and flexibility variations.

    Specification Table




    ShapeSection Area
    (mm2)
    ColorLengthAWG
    Size
    Cable
    OD
    (mm)
    Reference
    Weight
    kg/km
    Electrical PropertiesConductorInsulation
    Maximum allowable current
    A(30℃)
    Conductor Resistance
    Ω/km
    (20℃)
    Insulation Characteristic
    MΩ/km
    (70℃)
    Maximum Voltage
    V/5 minutes
    Core Wire Structure
    pcs/mm
    Outer Diameter Approx.(mm)ElectroplatingThickness
    (mm)
    Material
    MAST-RVRF0.5W(White)100
    (Sold in whole roll)
    202.19.11039 or LessAbove 0.013200016/0.20.95Not Provided0.6PVC
    BK(Black)
    R(Red)
    0.75BE(Blue)182.3511.81326 or LessAbove 0.011200024/0.21.20.6
    1.0Y(Yellow)172.514.81619.5 or LessAbove 0.01200032/0.21.40.6
    1.5GY(Green/Yellow)15320.71913.3 or LessAbove 0.01250030/0.251.60.7
    2.5O(Orange)133.631.9227.98 or LessAbove 0.009250049/0.252.10.8
    4.0BR(Brown)114.247.2334.95 or LessAbove 0.007250056/0.32.70.8
    6.0H(Grey)94.866.6453.3 or LessAbove 0.006250084/0.33.20.8
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat