(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Full Length L (mm) |
DRAL-1100-1000 | 1000 |
Shape | Full Length L (mm) |
DRAL-1100 | 100~990 Can be specified down to 10mm increments |
Material | High-Strength Aluminum Alloy |
Surface Treatment | Hole Sealing and Oxidation |
Applicable Screw | M4 |
Part Number |
---|
DRAL-1100-1000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,528.54 | BOX ACCESSORY | 1 Piece(s) | Available | Same day | 10 |
Loading...
Full Length(mm) | 1000 | Material | Cold Rolled Sheets | Surface Treatment | Zinc Electroplating, Chromic Acid Passivation |
---|---|---|---|---|---|
Applicable Screw | M4 |
Please check the type/dimensions/specifications of the part DRAL-1100-1000 in the DIN Rails Aluminum DIN Rail (Reinforced Model) series.
How can we improve?
How can we improve?