Orange/Black Colored Soft Handle Screw Driver

Brand :
MISUMI
Caution
Product Description
FEATURES The handle is made of anti-skid T.P.R plastic and impact-resistant P.P plastic
● New ergonomic design, with powerful torque release effect.
● Made of special nickel-chromium-molybdenum alloy steel.
● Head sizes comply with international regulations.
● The tough front end is processed and less prone to becoming loose.
● New ergonomic design, with powerful torque release effect.
● Made of special nickel-chromium-molybdenum alloy steel.
● Head sizes comply with international regulations.
● The tough front end is processed and less prone to becoming loose.

·Do not apply excessive force.
Specification Table


| Part Number | B Screwdriver Specification | A Metal Part (mm) | C Handle Length (mm) | D Shaft Diameter (mm) | E Full Length (mm) |
| PKTL-201B | PH0 | 75 | 88 | 3.0 | 163 |
| PKTL-202B | PH1 | 75 | 109 | 5.0 | 184 |
| PKTL-205B | PH0 | 100 | 88 | 3.0 | 188 |
| PKTL-207B | PH2 | 100 | 121 | 6.0 | 221 |
| PKTL-210B | PH1 | 100 | 109 | 5.0 | 209 |
PH0