(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A precision wire stripper with conductive handle, dedicated for solid wire stripping with excellent sharpness.
[Features]
· There are 2 specifications available to fit wires of different sizes: AWG 30~20 and AWG 20~10
· The tool is lightweight and therefore easy for operation
· It is particularly designed for electronic and precision field
Part Number | Range of Wire Stripping (mm) | Wire Stripping Range (AWG) | Length(mm) | Material | Hardness |
PKTL-3001E | 0.2,0.3,0.4,0.5,0.6,0.8 | 30,28,26,24,22,20 | 156 | SK7 Carbon Tool Steel | HRC50±3 |
PKTL-3002E | 0.8,1.0,1.3,1.6,2.0,2.6 | 20,18,16,14,12,10 |
Part Number |
---|
PKTL-3001E |
PKTL-3002E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,587.26 | HAND TOOLS | 1 Piece(s) | Available | 9 Day(s) | |
฿ 1,533.30 | HAND TOOLS | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Range of Wire Stripping(mm) | 0.2,0.3,0.4,0.5,0.6,0.8 | Range of Wire Stripping(AWG) | 30,28,26,24,22,20 | Material of Knife Holder | SK7 Carbon Tool Steel |
---|
How can we improve?
How can we improve?