Cable Cutter

Brand :
MISUMI
Caution
Product Description
FEATURES MIL Spec Male Connector available in 3 models depending on the cutting cable
● Superior sharp cutting performance.
●For copper and aluminum wires.
●Cutting edge is high-frequency hardened to ensure the sharpest cutting effect.
●Handle is designed with a high lever for effortless operation.
● PVC handle is comfortable to hold and has a good grip.
● Superior sharp cutting performance.
●For copper and aluminum wires.
●Cutting edge is high-frequency hardened to ensure the sharpest cutting effect.
●Handle is designed with a high lever for effortless operation.
● PVC handle is comfortable to hold and has a good grip.

·The handle has color difference, and the picture is only for reference.
· Do not cut steel wire or steel-core aluminum wire.
· Do not expose to or use in a humid environment.
· Do not cut steel wire or steel-core aluminum wire.
· Do not expose to or use in a humid environment.
Specification Table


| Part Number | Material | Length L (mm) | Cuttable Size (mm2) | Weight (g) |
| PKTL-A202 | SCM440 Chrome-Molybdenum Steel | 160 | 25 | 230 |
| PKTL-A203 | Steel for the SCM441 Chain | 210 | 38 | 319 |
| PKTL-A201A | S45C Carbon Steel | 235 | 70 | 445 |